|
|
 |
 |
The KDU series products are direct drive motors.
♦ Super High resolution : A super high resolution of 8,388,608 pulses per
revolution!
♦ High positioning accuracy : High-precision absolute positioning accuracy
of 10s (with position correction control) and high-accuracy repeatability of ±0.5s.
|
 |
 |
The direct drive motor of KDU series is a system that
functions in combination with an AC servo driver HA-730.
Model and sign of KDU series are described as follows: |
 |
 |
 |
 |
Motor type: Direct drive motor KDU series |
 |
• KUD-13-S: KDU-13SA-E08-100 |
 |
• KDU-13-W: KDU-13WA-E08-100 |
 |
System: Combination with AC servo driver
HA-730-5-100 |
 |
Specification symbol |
 |
• No mark: Standard item |
 |
• SP: Special specification |
| Item/Model |
KDU-13SA |
KDU-13WA |
| Maximum torque
*2 |
Nm |
7.0 |
15.0 |
| Maximum rotational
speed |
r/min |
180 |
160 |
| Torque constant |
Nm/A |
3.1 |
6.5 |
| Input power supply
voltage |
V |
AC100 |
| Moment of inertia |
kg m2 |
0.0047 |
0.0065 |
| Moment stiffness |
Nm/rad |
2.4X105 |
| Motor position
sensor |
pulse/rev |
Incremental encoder
Rectangular
wave of phases A and B:
223(8,388,608)
Pulse signal of phaseZ |
| Repeatability
positioning precision
*3 |
arc sec |
±0.5 |
| Absolute positioning
accuracy *3 |
arc sec |
10 (Angular position
corrected) *4 |
| Mass |
kg |
4.0 |
5.0 |
| Mounting direction |
ー |
Output shaft
to face upward |
| Combined driver |
ー |
HA-730-5-100 |
Note1: * The table above shows output values of output shaft.
Note2: * The values in the table above are obtained when connected to HA-730
servo driver.
Note3: * The repeatability positioning precision and Absolute positioning accuracy
repeatability are the values measured in an environment of 23 ±0.3°C
in temperature, 50% RH in humidity and with output shaft facing upward in mounting
direction.
Please ask Harmonic Drive Systems, if
you inquire use with different environmental condition.
Note4: * Value after angular position of the HA-730 servo driver is corrected. |
| Motor type |
KDU-13SA |
KDU-13WA |
| A |
42 |
56 |
| L |
80 |
94 |
| Please confirm dimensions and specification with the drawing
issued by Harmonic Drive Systems. |
|
 |