List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Harmonic Drive® > CSD Series Component type
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
CSD series Component typeCSD series Component type
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
Features
In our new "CSD series" Harmonic Drive®, which inherit the excellent performance characteristics of the "CSF series", weight and configuration compactness have been taken to new extremes.
"CSD series" Harmonic Drive® are offered in a series of 7 different component types, opening up new possibilities for motion control speed reducers.
CSF series
CSD series
• Thickness has been reduced to 1/2 that of the conventional CSF series
• Torque capacity is 70% of the CSF series
• Torsional rigidity is 80 to 90% of the CSF series
• The series is compatible with a hollow-shaft construction

page top
Models & Symbols
Models & Symbols
1 Type: CSD series
2 Size: 14, 17, 20, 25, 32, 40, 50
3 Reduction ratio: 50, 100, 160
4 Models and symbols:
2A-GR = Component type ("2A-R" for sizes 14 and 17)
  (Only component type is available for CSD Series.)
5 Specification:
None = Standard
SP = Special specification
  Please confirm with the brochure issued by Harmonic Drive Systems.

page top
Specification
Size Reduction ratio Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
14 50 3.7 12 4.8 24 14000
100 5.4 19 7.7 31
17 50 11 23 18 48 10000
100 16 37 27 55
20 50 17 39 24 69 10000
100 28 57 34 76*
(65)
160 28 64 34 76*
(65)
25 50 27 69 38 127 7500
100 47 110 75 152*
(135)
160 47 123 75 152*
(135)
32 50 53 151 75 268 7000
100 96 233 151 359*
(331)
160 96 261 151 359*
(331)
40 50 96 281 137 480 5600
100 185 398 260 694*
(580)
160 206 453 316 694*
(580)
50 50 172 500 247 1000 4500
100 329 686 466 1440
160 370 823 590 1577*
(1315)
Allowable momentaly peak torque (*) is limited by the clamping torque of the flexspline.

page top
Product drawing
Product drawing
(Unit:mm)
Symbol /Size 14 17 20 25 32 40 50
øA h7 50 60 70 85 110 135 170
B 11 12.5 14 17 22 27 33
øC H7 11 15 20 24 32 40 50
D 11 11 16 20 30 32 44
Mass(kg) 0.06 0.10 0.13 0.24 0.51 0.92 1.9

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright