Non backlash
The unique operating principles of Harmonic Drive® enable the gear teeth to be continually preloaded which provides non backlash in the tooth mesh.
High moment capacity
A high stiffness cross roller bearing is used as the output bearing. This bearing can support high radial, axial, and moment loads.
Easy to use
An adapter flange and clamp-style shaft coupling allows easy assembly with a servo motor.
Wide range of sizes and reduction ratio
Sizes: 14, 20, 32, 45, 65
Reduction ratio: 50, 80, 100, 120, 160
Available output configurations
- Shaft
- Flange
Compatible motor sizes
30w∼5kw