List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Harmonic Drive® > CSF Series Unit type
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
CSF series Unit typeCSF series Unit type
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
Features
Space-saving, cost-efficient, etc. ... Satisfying demand for features such as these, CFS series unit type Harmonic Drive® are the solution in an industry where technological innovations are being achieved at an accelerated pace. Please select the unit that most suits your needs from the 10 different unit types we offer
-- in each of which ease of installation is taken to a new level.
• Simple and compact configuration
• Direct load on the input section is made possible with built-in cross roller bearings
• High torque capacity
• High rigidity
• Non backlash
• High positional accuracy and high rotational accuracy
• High efficiency
• Smoothness of operation
• Coaxial input and output

page top
Models & Symbols
Models & Symbols
1 Type: CSF series
2 Size: 14, 17, 20, 25, 32, 40, 45, 50, 58, 65
3 Reduction ratio: 30, 50, 80, 100, 120, 160
4 Models and symbols:
• 2A-GR = Component type (Size.8, 11, 14, 17 use 2A-R)
• 2UH = Unit type
5 Special specification (Suffix "SP" is only special specification)

page top
Specification
Size Reduction ratio Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
14 30 4.0 9.0 6.8 17 8500
50 5.4 18 6.9 35
80 7.8 23 11 47
100 7.8 28 11 54
17 30 8.8 16 12 30 7300
50 16 34 26 70
80 22 43 27 87
100 24 54 39 108
120 24 54 39 86
20 30 15 27 20 50 6500
50 25 56 34 98
80 34 74 47 127
100 40 82 49 147
120 40 87 49 147
160 40 92 49 147
25 30 27 50 38 95 5600
50 39 98 55 186
80 63 137 87 255
100 67 157 108 284
120 67 167 108 304
160 67 176 108 314
32 30 54 100 75 200 4800
50 76 216 108 382
80 118 304 167 568
100 137 333 216 647
120 137 353 216 686
160 137 372 216 686
Size Reduction ratio Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
40 50 137 402 196 686 4000
80 206 519 284 980
100 265 568 372 1080
120 294 617 451 1180
160 294 647 451 1180
45 50 176 500 265 950 3800
80 313 706 390 1270
100 353 755 500 1570
120 402 823 620 1760
160 402 882 630 1910
50 50 245 715 350 1430 3500
80 372 941 519 1860
100 470 980 666 2060
120 529 1080 813 2060
160 529 1180 843 2450
58 50 353 1020 520 1960 3000
80 549 1480 770 2450
100 696 1590 1060 3180
120 745 1720 1190 3330
160 745 1840 1210 3430
65 50 490 1420 720 2830 2800
80 745 2110 1040 3720
100 951 2300 1520 4750
120 951 2510 1570 4750
160 951 2630 1570 4750

page top
Product drawing
Product drawing
(Unit:mm)
Symbol /Size 14 17 20 25 32 40 45 50 58 65
øA 73 79 93 107 138 160 180 190 226 260
B 41 45 45.5 52 62 72.5 79.5 90 104.5 115
C 7 8 10 10 12 16 16 16 20 24
øD h7 56 63 72 86 113 127 148 158 186 212
Mass(kg) 0.52 0.68 0.98 1.5 3.2 5.0 7.0 8.9 14.6 20.9

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright