|
|
 |
 |
CSG series unit type Harmonic Drive®, which are improved versions of the CSF series, are designed for high-torque operation. Based on the development concepts of upgrading the load capacity, strength reliability and extending the service life, CSG series unit type Harmonic Drive® have been improved further in respect to the following performance characteristics as compared to CSF series products of the same size: |
 |
• Rated torque improved 30%
• Allowable Peak torque at start-up/stoppage improved 30%
• Allowable maximum momentary torque improved 30%
• Ratcheting torque improved 30%
• Rated service life extended 42% (to 10,000 hours)
• In respect to external dimensions, rigidity, angle transmission accuracy, input moment of inertia, etc., CSG series unit type Harmonic Drive® are the same as CSF series products. |
 |
Type: CSG series |
 |
Size: 14, 17, 20, 25, 32, 40, 45, 50, 58, 65 |
 |
Reduction ratio:50, 80, 100, 120, 160 |
 |
Models and symbols: |
 |
• 2A-GR = Component type ("2A-R"
for sizes 14 and 17)
• 2UH = Unit type |
 |
Special specification (Suffix "SP"
is only special specification) |
 |
| Size |
Reduction ratio |
Rated torque at 2000r/min |
Allowable peak torque at start and stop |
Allowable average torque |
Allowable maximum momentary torque |
Maximum input speed (Grease lubrication) |
| N·m |
N·m |
N·m |
N·m |
r/min |
| 14 |
50 |
7.0 |
23 |
9.0 |
46 |
8500 |
| 80 |
10 |
30 |
14 |
61 |
| 100 |
10 |
36 |
14 |
70 |
| 17 |
50 |
21 |
44 |
34 |
91 |
7300 |
| 80 |
29 |
56 |
35 |
113 |
| 100 |
31 |
70 |
51 |
143 |
| 120 |
31 |
70 |
51 |
112 |
| 20 |
50 |
33 |
73 |
44 |
127 |
6500 |
| 80 |
44 |
96 |
61 |
165 |
| 100 |
52 |
107 |
64 |
191 |
| 120 |
52 |
113 |
64 |
191 |
| 160 |
52 |
120 |
64 |
191 |
| 25 |
50 |
51 |
127 |
72 |
242 |
5600 |
| 80 |
82 |
178 |
113 |
332 |
| 100 |
87 |
204 |
140 |
369 |
| 120 |
87 |
217 |
140 |
395 |
| 160 |
87 |
229 |
140 |
408 |
| 32 |
50 |
99 |
281 |
140 |
497 |
4800 |
| 80 |
153 |
395 |
217 |
738 |
| 100 |
178 |
433 |
281 |
841 |
| 120 |
178 |
459 |
281 |
892 |
| 160 |
178 |
484 |
281 |
892 |
| Size |
Reduction ratio |
Rated torque at 2000r/min |
Allowable peak torque at start and stop |
Allowable average torque |
Allowable maximum momentary torque |
Maximum input speed (Grease lubrication) |
| N·m |
N·m |
N·m |
N·m |
r/min |
| 40 |
50 |
178 |
523 |
255 |
892 |
4000 |
| 80 |
268 |
675 |
369 |
1270 |
| 100 |
345 |
738 |
484 |
1400 |
| 120 |
382 |
802 |
586 |
1530 |
| 160 |
382 |
841 |
586 |
1530 |
| 45 |
50 |
229 |
650 |
345 |
1235 |
3800 |
| 80 |
407 |
918 |
507 |
1651 |
| 100 |
459 |
982 |
650 |
2041 |
| 120 |
523 |
1070 |
806 |
2288 |
| 160 |
523 |
1147 |
819 |
2483 |
| 50 |
80 |
484 |
1223 |
675 |
2418 |
3500 |
| 100 |
611 |
1274 |
866 |
2678 |
| 120 |
688 |
1404 |
1057 |
2678 |
| 160 |
688 |
1534 |
1096 |
3185 |
| 58 |
80 |
714 |
1924 |
1001 |
3185 |
3000 |
| 100 |
905 |
2067 |
1378 |
4134 |
| 120 |
969 |
2236 |
1547 |
4329 |
| 160 |
969 |
2392 |
1573 |
4459 |
| 65 |
80 |
969 |
2743 |
1352 |
4836 |
2800 |
| 100 |
1236 |
2990 |
1976 |
6175 |
| 120 |
1236 |
3263 |
2041 |
6175 |
| 160 |
1236 |
3419 |
2041 |
6175 |
| Symbol /Size |
14 |
17 |
20 |
25 |
32 |
40 |
45 |
50 |
58 |
65 |
| øA |
73 |
79 |
93 |
107 |
138 |
160 |
180 |
190 |
226 |
260 |
| B |
41 |
45 |
45.5 |
52 |
62 |
72.5 |
79.5 |
90 |
104.5 |
115 |
| C |
7 |
8 |
10 |
10 |
12 |
16 |
16 |
16 |
20 |
24 |
| øD h7 |
56 |
63 |
72 |
86 |
113 |
127 |
148 |
158 |
186 |
212 |
| Mass(kg) |
0.52 |
0.68 |
0.98 |
1.5 |
3.2 |
5.0 |
7.0 |
8.9 |
14.6 |
20.9 |
| Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems. |
|
 |