List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Harmonic Drive® > FB Series Component type
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
FB series Component typeFB series Component type
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
Features
The FB series component type has pursued flatness and thinness.
It consists of four parts and operates using tha same principle as the cup type of the CSG/CSF series.
The flexspline of the pancake type is shaped like the flexspline of the cup type with a cut bottom and is structured to have an additional circular spline with the same number of teeth as the flexspline.
• Flat shape type
• Compact and simple design
• High positioning and rotational accuracies
• Coaxial input and output



Structure of the FB series component type

page top
Models & Symbols
Models & Symbols
1 Type: FB series
2 Size: 14, 20, 25, 32, 40, 50
3 Reduction ratio: 50, 78, 80, 88, 100, 110, 120, 128, 131, 157, 160
4 Models and symbols: 2=Component type
5 Specification: G= new type
Rotational direction and reduction ratio

page top
Specification
Size Reduction
ratio
Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
14 502.63.23.26.9 3600
884.97.87.815.7
1005.99.89.815.7
1105.99.89.815.7
20 50141818343600
8017212135
10022262547
12824332558
16024382559
25 50233030543600
8031393970
10039525291
12039616194
16039766186
32 504460601083600
78637575127
100829898176
13182137118235
15782157118235
40 50881181182163300
80118147147265
100157186186343
128167235235372
160167284274353
50 802162652654803000
100284253253627
120304421421706
160304510490666

page top
Product drawing
Product drawing
(Unit:mm)
Symbol /Size 14 20 25 32 40 50
øA (g7) 50 70 85 110 135 170
B 5 6 8 10 13 16
C 0.5 0.5 0.5 0.5 1.0 1.0
D 10.5 12.5 16.5 20.5 27 33
Weight(kgf) 0.1 0.3 0.5 1.0 1.8 2.9

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright