List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Harmonic Drive® > FR Series Component type
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
FR series Component typeFR series Component type
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
Features
The FR series component type is a flat, thin type for high torque.
It consists of four parts like the FB series and operates using the same principle as the cup type.
It is basically structured in the same way as the FB series and supports high torque capacity by arranging the wave generator bearings in two lines and widening the tooth width of the circular spline and the flexspline.
• Flat shape type
• High torque capacity
• Compact and simple design
• High positioning and rotational accuracies
• Coaxial input and output
Structure of the FR series component type

page top
Models & Symbols
Models & Symbols
1 Type: FR series
2 Size: 14, 20, 25, 32, 40, 50, 65, 80, 100
3
Reduction ratio:  50, 78, 80, 88, 96, 100, 104, 110, 120, 128, 131, 132, 157, 158, 160, 194, 200, 208, 242, 258, 260, 320
4 Models and symbols: 2= Component type
5 Specification: GR= new type
Rotational direction and reduction ratio

page top
Specification
Size Reduction
ratio
Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
14 50 4.4 5.4 5.4 13.7 3600
88 5.9 9.8 9.8 19.6
100 7.8 13.7 9.8 19.6
110 7.8 13.7 9.8 19.6
20 50 25 34 34 69 3600
80 34 41 41 72
100 40 53 49 94
128 40 67 49 102
160 40 77 49 86
25 50 39 55 55 108 3600
80 56 69 69 122
100 67 91 91 160
120 67 108 108 190
160 67 135 108 172
200 67 147 108 172
32 50 76 108 108 216 3600
78 108 137 137 245
100 137 176 176 323
131 137 255 216 451
157 137 294 216 500
200 137 314 216 372
260 137 314 216 372
Size Reduction
ratio
Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
40 50 137 196 196 353 3300
80 196 245 245 431
100 255 314 314 549
128 294 392 392 686
160 294 461 451 813
200 294 529 451 745
258 294 627 451 745
50 80 363 441 441 784 3000
100 470 578 578 1019
120 559 696 696 1225
160 559 833 833 1470
200 559 960 843 1411
242 559 1176 843 1411
65 78 745 921 921 1617 2200
104 1070 1340 1340 2360
132 1070 1650 1570 2890
158 1070 1970 1570 3450
208 1070 2180 1570 2590
260 1070 2200 1570 2590
80 80 1320 1640 1640 2870 2000
96 1660 2050 2050 3590
128 2300 2820 2830 4960
160 2350 3380 3130 5940
194 2350 4300 3130 6900
258 2350 4350 3130 5170
320 2350 4350 3130 5170
100 80 2330 2870 2870 5040 1700
100 3200 3940 3940 6920
120 3890 4780 4780 8400
160 4470 6230 5720 10950
200 4470 7090 5720 12440
242 4470 7960 5720 9410
320 4470 7960 5720 9410

page top
Product drawing
Product drawing
(Unit:mm)
Symbol /Size 14 20 25 32 40 50
øA (h6) 50 70 85 110 135 170
B 8.5 12 14 18 21 26
C 1 1 1 1 1 1
D 18 25 29 37 43 53
Weight(kgf) 0.2 0.5 0.8 1.7 3.0 6.0
Symbol /Size 65 80 100 - - -
øA (h6) 215 265 330 - - -
B 35 41 50 - - -
C 1 1 1 - - -
D 71 83 101 - - -
Weight(kgf) 12.0 22.3 42.6 - - -

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright