List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Harmonic Drive® > SHD Series Unit type
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
SHD series Unit typeSHD series Unit type
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
Features
SHD series unit type Harmonic Drive®, which inherits the excellent performance characteristics of the SHF Series, weight and configuration compactness, and comprised of a cross roller bearing of high moment stiffness has been taken to new level.
SHD series unit type Harmonic Drive® are offered in a series of six different sizes, opening up new possibilities motion control speed reducers.
• Thickness has been reduced to 1/2 that of the SHF series
• Torque capacity is 70% of the SHF series
• Torsional rigidity is 80 to 90% of SHF series
• Hollow-Shaft construction
• Comprised in Cross Roller Bearing of High moment stiffness

page top
Models & Symbols
Models & Symbols
1 Type: SHD series
2 Size: 14, 17, 20, 25, 32, 40
3 Reduction ratio: 50, 100, 160
4 Models and symbols:
• 2SH = Simple unit type
(SHD series is only unit type)
5 Special specification (Suffix "SP" is only special specification)

page top
Specification
Size Reduction ratio Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
14 50 3.7 12 4.8 23 8500
100 5.4 19 7.7 35
17 50 11 23 18 48 7300
100 16 37 27 71
20 50 17 39 24 69 6500
100 28 57 34 95
160 28 64 34 95
25 50 27 69 38 127 5600
100 47 110 75 184
160 47 123 75 204
32 50 53 151 75 268 4800
100 96 233 151 420
160 96 261 151 445
40 50 96 281 137 480 4000
100 185 398 260 700
160 206 453 316 765

page top
Product drawing
Product drawing
(Unit:mm)
Symbol /Size 14 17 20 25 32 40
øA h6 49 59 69 84 110 132
B 17.5 18.5 19 22 27.9 33
øC H7 11 15 20 24 32 40
øD h7 70 80 90 110 142 170
Mass(kg) 0.33 0.42 0.52 0.91 1.87 3.09

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright