|
|
 |
 |
SHF series component type Harmonic Drive® are designed for direct integration into machinery and equipment. Made up of just three simple components, these SHF series Harmonic Drive® enhance further the latitude of design.
With respect to "output vs. mass ratio", one of the indicators of a speed reducer's performance capability, SHF series component type Harmonic Drive®
have attained world-leading levels. |
 |
• Simple and compact configuration
• High torque capacity
• High rigidity
• Non backlash
• High positional accuracy and high rotational accuracy
• High efficiency
• Smoothness of operation
• Coaxial input and output
• Available in component and unit types: Outer diameter: ø50 to ø195mm for all 9 sizes Reduction ratio: 30 to 160 Rated torque: 4.0 to 745N·m. |
 |
Type: SHF series |
 |
Size: 14, 17, 20, 25, 32, 40, 45, 50, 58 |
 |
Reduction ratio: 30, 50, 80, 100, 120, 160 |
 |
Models and symbols: |
 |
• 2A-GR = Component type ("2A-R"
for sizes 14 and 17) |
 |
• 2UH = Unit / Hollow shaft type |
 |
• 2UJ = Unit / Shaft input type |
 |
• 2SO = Simple unit (Flat type) |
 |
• 2SH = Simple unit (Hollow shaft type) |
 |
Special specification (Suffix "SP"
is only special specification) |
 |
| Size |
Reduction ratio |
Rated torque at 2000r/min |
Allowable peak torque at start and stop |
Allowable average torque |
Allowable maximum momentary torque |
Maximum input speed (Grease lubrication) |
| N·m |
N·m |
N·m |
N·m |
r/min |
| 14 |
30 |
4.0 |
9 |
6.8 |
17 |
8500 |
| 50 |
5.4 |
18 |
6.9 |
35 |
| 80 |
7.8 |
23 |
11 |
47 |
| 100 |
7.8 |
28 |
11 |
54 |
| 17 |
30 |
8.8 |
16 |
12 |
30 |
7300 |
| 50 |
16 |
34 |
26 |
70 |
| 80 |
22 |
43 |
27 |
87 |
| 100 |
24 |
54 |
39 |
110 |
| 120 |
24 |
54 |
39 |
86 |
| 20 |
30 |
15 |
27 |
20 |
50 |
6500 |
| 50 |
25 |
56 |
34 |
98 |
| 80 |
34 |
74 |
47 |
127 |
| 100 |
40 |
82 |
49 |
147 |
| 120 |
40 |
87 |
49 |
147 |
| 160 |
40 |
92 |
49 |
147 |
| 25 |
30 |
27 |
50 |
38 |
95 |
5600 |
| 50 |
39 |
98 |
55 |
186 |
| 80 |
63 |
137 |
87 |
255 |
| 100 |
67 |
157 |
108 |
284 |
| 120 |
67 |
167 |
108 |
304 |
| 160 |
67 |
176 |
108 |
314 |
| 32 |
30 |
54 |
100 |
75 |
200 |
4800 |
| 50 |
76 |
216 |
108 |
382 |
| 80 |
118 |
304 |
167 |
568 |
| 100 |
137 |
333 |
216 |
647 |
| 120 |
137 |
353 |
216 |
686 |
| 160 |
137 |
372 |
216 |
686 |
| Size |
Reduction ratio |
Rated torque at 2000r/min |
Allowable peak torque at start and stop |
Allowable average torque |
Allowable maximum momentary torque |
Maximum input speed (Grease lubrication) |
| N·m |
N·m |
N·m |
N·m |
r/min |
| 40 |
50 |
137 |
402 |
196 |
686 |
4000 |
| 80 |
206 |
519 |
284 |
980 |
| 100 |
265 |
568 |
372 |
1080 |
| 120 |
294 |
617 |
451 |
1180 |
| 160 |
294 |
647 |
451 |
1180 |
| 45 |
50 |
176 |
500 |
265 |
950 |
3800 |
| 80 |
313 |
706 |
390 |
1270 |
| 100 |
353 |
755 |
500 |
1570 |
| 120 |
402 |
823 |
620 |
1760 |
| 160 |
402 |
882 |
630 |
1910 |
| 50 |
50 |
245 |
715 |
350 |
1430 |
3500 |
| 80 |
372 |
941 |
519 |
1860 |
| 100 |
470 |
980 |
666 |
2060 |
| 120 |
529 |
1080 |
813 |
2060 |
| 160 |
529 |
1180 |
843 |
2450 |
| 58 |
50 |
353 |
1020 |
520 |
1960 |
3000 |
| 80 |
549 |
1480 |
770 |
2450 |
| 100 |
696 |
1590 |
1060 |
3180 |
| 120 |
745 |
1720 |
1190 |
3330 |
| 160 |
745 |
1840 |
1210 |
3430 |
| Symbol /Size |
14 |
17 |
20 |
25 |
32 |
40 |
45 |
50 |
58 |
| øA h6 |
50 |
60 |
70 |
85 |
110 |
135 |
155 |
170 |
195 |
| B |
28.5 |
32.5 |
33.5 |
37 |
44 |
53 |
58.5 |
64 |
75.5 |
| C |
17.6 |
19.5 |
20.1 |
20.2 |
22 |
27.5 |
27.9 |
32 |
34.9 |
| øD h6 |
60 |
72 |
82 |
104 |
134 |
164 |
182 |
205 |
233 |
| øE H7 |
6 |
8 |
9 |
11 |
14 |
14 |
19 |
19 |
22 |
| Mass(kg) |
0.11 |
0.18 |
0.31 |
0.48 |
0.97 |
1.87 |
2.64 |
3.53 |
5.17 |
| Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems. |
|
 |