List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Harmonic Drive® > SHF Series Unit type
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
SHF series Unit typeSHF series Unit type
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
Features
SHF Unit 2UH

SHF Unit 2UH:
SHF unit 2UH Harmonic Drive® have been developed focusing on ease of use and total cost reduction. With a hollow-shaft construction adopted as standard, these Harmonic Drive® are credited with a high level of space economy, because the hollow-shaft construction provides room for other drive shafts and can also be used for wiring. Harmonic Drive® of this type can also provide direct support for external loads due to their built-in high rigidity cross roller bearings.

• Simple and compact configuration
• High torque capacity
• High rigidity
• Non backlash
• High positional accuracy and high rotational accuracy
• High efficiency
• Smoothness of operation
• Coaxial input and output
• Available in component and unit types:
  Outer diameter: ø74 to ø246mm for all 9 sizes
  Reduction ratio: 30 to 160
  Rated torque: 4.0 to 745 N·m.


SHF Unit 2UJ


SHF Unit 2UJ:

Harmonic Drive® have been developed focusing on the importance of ease of use and total cost reduction. In order to facilitate connectivity with motors, SHF Unit 2UJ Harmonic Drive® are offered with input axes included as standard. SHF Unit 2UJ series products are general purpose Harmonic Drive® that are finding their way into a wider variety of applications. Main features are:

• Simple and compact configuration
• High torque capacity
• High rigidity
• Non backlash
• High positional accuracy and high rotational accuracy
• High efficiency
• Smoothness of operation
• Coaxial input and output
• Available in component and unit types:
  Outer diameter: ø74 to ø246mm for all 9 sizes
  Reduction ratio: 30 to 160
  Rated torque: 4.0 to 30 N·m.


page top
Models & Symbols
Models & Symbols
1 Type: SHF series
2 Size: 14, 17, 20, 25, 32, 40, 45, 50, 58
3 Reduction ratio: 30, 50, 80, 100, 120, 160
4 Models and symbols:
• 2A-GR = Component type ("2A-R" for sizes 14 and 17)
• 2UH = Unit / Hollow shaft type
• 2UJ = Unit / Shaft input type
• 2SO = Simple unit (Flat type)
• 2SH = Simple unit (Hollow shaft type)
5 Special specification (Suffix "SP" is only special specification)

page top
Specification
Size Reduction ratio Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
14 30 4.0 9 6.8 17 8500
50 5.4 18 6.9 35
80 7.8 23 11 47
100 7.8 28 11 54
17 30 8.8 16 12 30 7300
50 16 34 26 70
80 22 43 27 87
100 24 54 39 110
120 24 54 39 86
20 30 15 27 20 50 6500
50 25 56 34 98
80 34 74 47 127
100 40 82 49 147
120 40 87 49 147
160 40 92 49 147
25 30 27 50 38 95 5600
50 39 98 55 186
80 63 137 87 255
100 67 157 108 284
120 67 167 108 304
160 67 176 108 314
Size Reduction ratio Rated torque at 2000r/min Allowable peak torque at start and stop Allowable average torque Allowable maximum momentary torque Maximum input speed (Grease lubrication)
N·m N·m N·m N·m r/min
32 30 54 100 75 200 4800
50 76 216 108 382
80 118 304 167 568
100 137 333 216 647
120 137 353 216 686
160 137 372 216 686
40 50 137 402 196 686 4000
80 206 519 284 980
100 265 568 372 1080
120 294 617 451 1180
160 294 647 451 1180
45 50 176 500 265 950 3800
80 313 706 390 1270
100 353 755 500 1570
120 402 823 620 1760
160 402 882 630 1910
50 50 245 715 350 1430 3500
80 372 941 519 1860
100 470 980 666 2060
120 529 1080 813 2060
160 529 1180 843 2450
58 50 353 1020 520 1960 3000
80 549 1480 770 2450
100 696 1590 1060 3180
120 745 1720 1190 3330
160 745 1840 1210 3430

page top
Product drawing
• Hollow shaft type Unit (Full unit <2UH> / simple unit <2SH>)
Product drawing
Indicates the construction of the simple unit type.
(Unit:mm)
Symbol /Size 14 17 20 25 32 40 45 50 58
øA 54 64 75 90 115 140 160 175 201
B 52.5 56.5 51.5 55.5 65.5 79 85 93 106
C 12 12 5 6 7 8 8 9 10
øD h7 74 84 95 115 147 175 195 220 246
øE 14 19 21 29 36 46 52 60 70
Mass(kg) 2UH 0.71 1.00 1.38 2.1 4.5 7.7 10.0 14.5 20.0
2SH 0.45 0.63 0.89 1.44 3.1 5.4 6.9 10.2 14.1

• Shaft input type unit (Full unit <2UJ> / Simple unit <2SO>)
Product drawing
Indicates the construction of the simple unit type.
(Unit:mm)
Symbol /Size 14 17 20 25 32 40 45 50 58
øA 54 64 75 90 115 140 160 175 201
B 50.5 56 63.5 72.5 84.5 100 108 121 133
C 14 16 20 25 25 30 30 35 35
øD h7 74 84 95 115 147 175 195 220 246
øE h6 6 8 10 14 14 16 19 22 22
Mass(kg) 2UJ 0.66 0.94 1.38 2.1 4.4 7.3 9.8 13.9 19.4
2SO 0.41 0.57 0.81 1.31 2.94 5.1 6.5 9.6 13.5

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Harmonic Drive® list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright