List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Linear Actuator > LA Series
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
LA seriesLA series
| Features | Models & Symbols | Specification | Product drawing | Linear Actuator list
Features
LA series is compact linear Actuator , having high-resolution and high-thrust. This series have realized maximum thrust of force 49N, 0.0174 micrometers of resolution, and high precision.
Used for:
• Work piece alignment in image instrumentaion
• High-precision assembling of optical disks, HDDs, VCRs, etc
• Wafer position alignment for semiconductor manufacturing equipment
• Focus alignment for optical microscopes and cameras
• For driving of high-precision stages

page top
Models & Symbols
Models & Symbols
1 Type: LA series
2 Size: 30, 32
3 Version symbol
4 Stroke (mm): 10 (LA-30B-10-F), 30 (LA-32-30-F)
5 Mounting type: Flange mounting type
6 Drive motor
• None: DC servo motor drive (Open collector type)
• L: DC servo motor drive (Line drive type)
7 Special specification (Suffix "SP" is only special specification)

page top
Specification
Item/model LA-30B-10-F LA-32-30-F
Resolution 0.0174 μm
Stroke 10mm 30mm
Maximum thrust force 50N (5kgf)
Repeatability ±0.1 μm or less/1mm stroke
Lost motion 5μm or less/1mm stroke
Drive motor DC servo motor
Mass 320g 550g

page top
Product drawing
• LA-30B-10-F
Product drawing

• LA-32-30-F
Product drawing

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Linear Actuator list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright