List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Linear Actuator > LAH Series
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
LAH seriesLAH series
| Features | Models & Symbols | Specification & Product drawing | Linear Actuator list
Features
LAH series are the linear Actuator which has compact,high-resolution and high-thrust. There are 2 models which one of them "LAH-46 (DC servo motor drive type)" having maximum thrust force 390N and 0.069 micrometers of resolution, and the other "LAH-80 (stepping motor driving type)" having maximum thrust force 3000N and 2micrometers of resolution.
Used for:
• Precision mold matching
• Position matching of liquid crystal boards for liquid crystal board manufacturing equipment
• Position alignment of precision inspection/measuring instruments
• Work piece positioning for Image instrumentaion
• Tool position alignment for precision machine tools
• High-precision assembly robots

page top
Models & Symbols
Models & Symbols
1 Type: LAH series
2 Size: 46, 80
3 Stroke (mm): 10,30 (LAH-46), 50 (LAH-80)
4 Rate thrust force(N): 200 (LAH-46), 2000 (LAH-80)
5 Mounting type:
F: Flange mounting type
6 Drive motor
LAH-46
• None: DC servo motor drive (Open collector type)
• L: DC servo motor drive (Line drive type)

LAH-80
• PA=Stepping motor drive (No shaft on the non-output side)
• PB=Stepping motor drive (With shaft on the non-output side)
7 Special specification (Suffix "SP" is only special specification)

page top
Specification & Product drawing
• LAH-46 series
Item/model LAH-46-1002-F LAH-46-3002-F
Resolution 0.069 μm
Stroke 10mm 30mm
Maximum thrust force 390N(40kgf)
Repeatability ±0.5μm or less/1mm stroke
Lost motion 5μmor less/1mm stroke
Drive motor DC servo motor
(The drive motor can be changed to a stepping motor)
Mass(g) 810 850
Product drawing
(Unit:mm)
Model A B C D
LAH-46-1002-F 10 69 169 185
LAH-46-3002-F 30 88 188 204


• LAH-80 series
Item/model LAH-80-5020-F-PA/PB
Resolution 2μm (Half step)
Stroke 50mm
Maximum thrust force 3000N(306kgf)
Repeatability ±1μm or less/1mm stroke
Drive motor Stepping motor
Mass 5kg
Product drawing

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification & Product drawing | Linear Actuator list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright