|
|
 |
 |
| LBC series are the linear Actuator which has compact,high-resolution
and high-thrust. There are 2 models which one of them "LBC-25A-5D6K"
having maximum thrust force 6000N and 0.32 micrometers of resolution, and the other "LBC-25A-5D12K" having maximum thrust force 12000N and 0.16micrometers
of resolution. |
 |
Used for:
• Precision positioning for industrial machines and automated equipment
• Multi-point precision positioning (which is difficult to attain with oil and pneumatic systems)
• For precision processes such as press-fitting, drawing, caulking, etc |
 |
Type: LBC series |
 |
Size: 25 |
 |
Version symbol |
 |
Stroke (mm): 50 |
 |
Maximum thrust force (N): 6 = 6000, 12 = 12000 |
 |
Origin Sensor (Option) |
 |
• P: Ejection limit |
 |
• C: Center |
 |
• R: Retraction limit |
 |
Special specification (Suffix "SP"
is only special specification) |
| Item/model |
LBC-25A-5D6K |
LBC-25A-5D12K |
| Resolution |
0.32μm |
0.16μm |
| Stroke |
50mm |
| Maximum thrust force |
6000N (612kgf) |
12000N (1220kgf) |
| Repeatability |
±5μm |
| Self holding |
Possible |
| Drive motor |
AC servo motor |
| Mass |
12.5kg |
| Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems. |
|
 |