List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Linear Actuator > LNP Series
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
LNP seriesLNP series
| Features | Models & Symbols | Specification | Product drawing | Linear Actuator list
Features
LNP series is the small linear table with high thrust force. It became possible only by applying load in a table to build a mechanism easily.
Used for:
• Optical axis alignment for optical fibers
• Optical axis alignment for optical communication components
• Test piece position alignment for optical analyzers
• Precision installation of minute parts/components
• Positioning of inspection instruments' measuring probes
• Other uses requiring low lost motion

page top
Models & Symbols
Models & Symbols
1 Type: LNP series
2 Table size (mm)
• 4040 = 40 x 40
• 5050 = 50 x 50
• 6060 = 60 x 60
• 7070 = 70 x 70
3 Stroke (mm): 13, 15 (Changes with table size)
4 Sensor mounting position: R = Sensor mounted on the right side of the motor.
5 Sensor power supply: 24 = DC24V
6 Sensor logic: A = All N.C
7 Harmonic Drive® Reduction ratio: 50, 100
8 Motor type:
• PA = Stepping motor,no shaft on the non-output side
• PB = Stepping moto,with shaft on the non-output side (Special specification)
• DC(AL) = DC Servo Motor (With line driver encoder)
• DC(AO) = DC Servo Motor (With open collector encoder)
9 Special specification (Suffix "SP" is only special specification)

page top
Specification
Item/model LNP-4040-13 LNP-5050-13 LNP-6060-15 LNP-7070-15
Table size mm 40 x 40 50 x 50 60 x 60 70 x 70
Stroke mm 13 13 15 15
Resolution Stepping motor μm For reduction ratio of 50:0.04(on full step),
For a reduction ratio of 100:0.02(on full step)
DC servo motor μm For reduction ratio of 50:0.056,
For a reduction ratio of 100:0.028
Maximum speed mm/s For reduction ratio of 50:1.8,
For a reduction ratio of 100:1.5
Load carrying capacity kg 10
Repeatability μm ±0.5
Positional accuracy μm 6.0
Straightness μm 1.0
Parallelism μm 5.0
Lost motion μm 1.0
Drive motor   Stepping motor or DC servo motor
Mass DC servo motor kg 0.65 0.75 0.85 1.1
Stepping motor
*The Table is part of the Micro Module PG series as manufactured by Suruga Seiki.

page top
Product drawing
• Stepping motor type
Product drawing

• DC servo motor type
Product drawing
(Unit:mm)
Symbol/model LNP-4040-13 LNP-5050-13 LNP-6060-15 LNP-7070-15
A 103.3 103.3 103.3 103.3
B 143.3 153.3 163.3 173.3
C 132.5 132.5 132.5 132.5
D 172.5 182.5 192.5 202.5
E 40 50 60 70
F 6.5 6.5 7.5 7.5
G 32 40 50 60
H 4 5 5 5
J 3.5 3.5 3 3
K 4-ø3.5 through hole
ø6 counter bore
4-ø3.5 through hole
ø6 counter bore
4-ø4.5 through hole
ø8 counter bore
4-ø4.5 through hole
ø8 counter bore
* Please confirm the screw hole size and location with the catalog or specification drawing since it changes with table sizes.

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Linear Actuator list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright