List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Rotary Actuator > FHA-C Series
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
FHA-C seriesFHA-C series
| Features | Models & Symbols | Specification | Product drawing | Rotary Actuator list
Features
The FHA-C series AC servo actuators' flat shape and hollow-shaft construction makes possible downsizing of machinery/equipment and structural simplification.
FHA-C Series
The CE marking certified.
• Thin and compact configuration;
• Hollow-shaft construction;
• High torque, high rigidity, high accuracy;
• Built-in high-rigidity support mechanism;
• Availability of a series of multifunctional control units.

Used for:
• Machine tools:Tool revolvers, index tables, loaders;
• Industrial robots: for whirling and articulated drives;
• Semiconductor manufacturing equipment: for transport robots,
inspection tables;
• Liquid crystal manufacturing equipment: for transport robots,
inspection tables, sensitizer application roll driving mechanisms;
• Printing machines: for sensitizer application roll driving sections.

page top
Models & Symbols
Models & Symbols
1 Type: FHA-C series
2 Size: 17, 25, 32, 40
3 Version symbol: C
4 Harmonic Drive®Reduction ratio: 50, 100, 160
5 Encoder type and resolution
• E250: Incremental encoder 2500p/r
• E248: Absolute 2048p/r
6 Option symbols (Please ask Harmonic Drive Systems for details)
7 Special specification (Suffix "SP" is only special specification)

page top
Specification
Item/model FHA-17C FHA-25C
Reduction ratio 50 100 160 50 100 160
Maximum momentary torque N·m 39 57 64 150 230 260
Max. rotational speed r/min 96 48 27 90 45 28
Torque constant N·m/A 21 42 67 22 45 72
Moment of inertia kg·m2 0.17
(0.2)
0.67
(0.7)
1.7
(1.9)
0.84
(0.8)
3.2
(3.4)
8.3
(8.6)
Allowable radial load kN 2.9 4.9
Allowable axial load kN 9.8 14.7
Allowable moment load N·m 188 370
Moment stiffness N·m/rad 220X103 490X103
Uni-directional positional accuracy sec 60 40 40 40 30 30
Detector resolution *1 p/rev 500,000
(409,600)
1,000,000
(819,200)
1,600,000
(1,310,720)
500,000
(409,600)
1,000,000
(819,200)
1,600,000
(1,310,720)
Mass kg 2.5
(2.9)
4.0
(4.5)
Combined driver - HA-655-2-200orHA-675-2-200
(HA-655-2A-200orHA-675-2A-200)

Item/model FHA-32C FHA-40C
Reduction ratio 50 100 160 50 100 160
Maximum momentary torque N·m 281 398 453 500 690 820
Max. rotational speed r/min 80 40 25 70 35 22
Torque constant N·m/A 27 54 86 31 64 102
Moment of inertia kg·m2 1.8
(1.8)
7.1
(7.3)
18.1
(18.6)
4.9
(5.0)
19.5
(19.8)
50
(50.7)
Allowable radial load kN 9.5 14.7
Allowable axial load kN 24.5 39.2
Allowable moment load N·m 530 690
Moment stiffness N·m/rad 790X103 1400X103
Uni-directional positional accuracy sec 40 30 30 40 30 30
Detector resolution *1 p/rev 500,000
(409,600)
1,000,000
(819,200)
1,600,000
(1,310,720)
500,000
(409,600)
1,000,000
(819,200)
1,600,000
(1,310,720)
Mass kg 6.5
(7.1)
12
(13)
Combined driver - HA-655-4-200orHA-675-4-200
(HA-655-4A-200orHA-675-4A-200)
*1:Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
*2:Values for absolute encoders are in parantheses.

page top
Product drawing
Product drawing
(Unit:mm)
Model A øB øC D øE øF h7 øG h7 øH H7 øJ K øL
FHA-17C 6-ø5.5 118 60 6-M5
Depth 8
128 105 70 25 18 3.5 106
(115)
FHA-25C 8-ø6.6 142 74 8-M6
Depth 10
155 125 85 42 32 5.7 123
FHA-32C 12-ø6.6 162 95 16-M6
Depth 10
175 140 105 60 35 5 129
FHA-40C 8-ø11 208 112 8-M10
Depth 15
230 185 130 60 45 7.6 164

Model øM h7 N P Q R S T U W Y Z
FHA-17C 108 6.6 4 5 16 12 57
(86)
*72.5
(*101.5)
78
(107)
*93.5
(*122.5)
8.5
(15)
12 under-68
(under-73)
FHA-25C 128 10.7 4 5 20 15 65.5
(88)
*85
(*107.5)
90.5
(113)
*110
(*132.5)
9
(15)
10 under-77
FHA-32C 148 7.7 4 5 17 18 89.5
(110)
*110
(*130.5)
111.5
(132)
*132
(*152.5)
9
(15)
9 under-80
FHA-40C 185 11.1 8 7 23 22 97
(118)
*118
(*139)
127
(148)
*148
(*169)
9
(15)
10 under-100
*1: The value with * is for specification with a brake.
*2: The value with () is for absolute encoder specification.

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Rotary Actuator list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright