List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Rotary Actuator > RSF / RKF Series
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
RSF / RKF seriesRSF / RKF series
| Features | Models & Symbols | Specification | Product drawing | Rotary Actuator list
Features
TheRSF•RKF series is compact and includes high-torque AC servo actuators with high rotational accuracy and flange output combining a speed reducer Hamonic Drive® for precision control and an AC servo motor.This is combined with a dedicated servo driver that fully demonstrates the performance of the RKF·RKF series of implements compact machines and equipment with a high rotational accuracy.
• compact and lightweight
• High power
• High positioning and high rotational accuracies

Used for:
• Semiconductor manufacturing systems
• FPD manufacturing systems
• Electromic component insertion machines
• Measurement analytical and test systems

page top
Models & Symbols
Models & Symbols
1 Type: RSF series (Shaft output ), RKF series (Flange output)
2 Size:
RSF series: 8, 11, 14, 17, 20, 25, 32
RKF series: 20, 25, 32
3 Version symbol: A
4 Harmonic Drive® Reduction ratio: 50,100
5 Encoder type E: Incremental encoder
6 Encoder resolution 200: 2000p/rev
7 Special specification (Suffix "SP" is only special specification)

page top
Specification
Item/model RSF-8A RSF-11A RSF-14A
Reduction ratio - 50 100 50 100 50 100
Rated torque N·m 1.5 2.0 3.1 4.3 5.0 7.8
Rated rotational speed r/min 60 30 60 30 60 30
Maximum momentary torque N·m 2.7 3.5 4.9 7.8 14 20
Moment of inertia kg·m2 0.0023
0.009 0.0063 0.025 0.014 0.056
Uni-directional positional accuracy sec 150 120 120
Detector resolution *1 p/rev 400,000
800,000 400,000 800,000 400,000 800,000
Mass kg 0.31 0.51 0.85
Combined driver *2 - HA-520-1M-100
HA-520-1N-100 HA-520-1P-100
HA-655-1B-100 HA-655-1B-100 HA-655-1B-100

Item/model RSF-17A RSF/RKF-20A RSF/RKF-25A
Reduction ratio - 50 100 50 100 50 100
Rated torque N·m 9.8
20 19 35 29 59
Rated rotational speed r/min 60 30 60 30 60 30
Maximum momentary torque N·m 34 54 56 82 98 157
Moment of inertia kg·m2 0.047
0.19 0.098 0.39 0.19 0.77
Uni-directional positional accuracy sec 120 90 90
Detector resolution *1 p/rev 400,000
800,000 400,000 800,000 400,000 800,000
Mass kg 2.1 2.9 4.7
Combined driver *2 - HA-520-1R-200
HA-520-1R-200 HA-520-3-200
HA-655-2B-200 HA-655-2B-200 HA-655-2B-200

Item/model RSF/RKF-32A
Reduction ratio - 50 100
Rated torque N·m 49 98
Rated rotational speed r/min 60 30
Maximum momentary torque N·m 220 330
Moment of inertia kg·m2 0.67 2.7
Uni-directional positional accuracy sec 90
Detector resolution *1 p/rev 400,000
800,000
Mass kg 8.7
Combined driver *2 - -
HA-655-4B-200
*1: Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
*2: HA-520 does only position control.
HA-655 does speed control and position control.

page top
Product drawing
• RSF-8A, 11A, 14A
Product drawing
(Unit:mm)
Model A B C Mass
(kg)
RSF-8A 33 137 ø28 0.31
RSF-11A 40 139.5 40 0.51
RSF-14A 50 167 40 0.85

• RSF-17A
Product drawing

• RSF-20A, 25A, 32A
Product drawing
(Unit:mm)
Model A B C D±1 øE h7 F G Mass
(kg)
RSF-20A 242 48 98 96 85 60 93 2.9
RSF-25A 288.7 60 104.7 124 110 60 116 4.7
RSF-32A 331 80 123 128 130 80 137 8.7

• RKF-20A, 25A, 32A
Product drawing
(Unit:mm)
Model A B C D±1 øE h7 F G Mass
(kg)
RKF-20A 180 20 64 96 100 60 108 2.9
RKF-25A 215.5 22 69.5 124 120 60 130 5.0
RKF-32A 241 25.5 87.5 128 155 80 165 9.5

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Rotary Actuator list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright