List of Technical Document SITE MAP JAPANESE CHINESE
Harmonic Drive Systems Inc.Corporate InformationProduct InformationIR Information Contact us
Home > Product Information > Rotary Actuator > Super mini RH Series
Product Information
Harmonic Drive®
AccuDrive®
DirectDrive Motor
Rotary Actuator
Linear Actuator
Optical Galvano Scanner
Sensor System
List of Technical Document
Principles of Harmonic Drive®
Super mini RH seriesSuper mini RH series
| Features | Models & Symbols | Specification | Product drawing | Rotary Actuator list
Features
Supermini, high-powered RH series DC servo actuators were developed in order to control machinery and equipment smoothly, speedily and accurately.
Super mini RH Series

Small-sized precision-control speed reducer Harmonic Drive®:
A high level of positional accuracy and resolution, coupled with unchallenged compact and lightweight configuration, are the pride of the supermini RH series DC servo actuators.

High-powered DC servomotors:
These are highly responsive DC servomotors created in pursuit of optimal magnetic circuit. These actuators can substantially reduce the time required for positioning.

High precision optical encorder:
Supermini RH series servo actuators can resolve short form wave output signals up to 4 times of the encorder's resolution.

Output axis support bearings of high rigidity:
Supported by large-sized, high-precision bearings, the output axis can provide support for large loads.

Used for:
• Semiconductor manufacturing systems
• FPD manufacturing systems
• Electronic component insertion machines
• Measurement of analytical and test systems

page top
Models & Symbols
Models & Symbols
1 Type: RH series
2 Size: 5, 8, 11, 14
3 Version symbol: D
4 Output shaft rated rotational speed (r/min)
5 Rated output (W)
• RH-5, RH-8 x 1
• RH-11, RH-14 x 10
6 Option symbols
• E: Incremental Encoder
• T: Tachometer
7 Encoder resolution
• 100: 1000p/r
• 036: 360p/r
8 Encoder power supply
• A: +5V
• D: +5∼12V
9 Encoder output type
• O: Open Collector type
• L: Line Driver type
10 Special specification (Suffix "SP" is only special specification)

page top
Specification
Item/model RH-5A RH-8D RH-11D RH-14D
8802 5502 4402 6006 3006 6001 3001 6002 3002
Reduction ratio - 50 80 100 50 100 50 100 50 100
Maximum momentary torque N·m 0.39 0.59 0.69 2.7 3.5 4.9 7.8 14 20
Rated torque N·m 0.16 0.29 0.29 1.4 2.0 2.2 3.9 3.2 5.9
Max. rotational speed r/min 180 110 90 100 50 100 50 100 50
Rated rotational speed r/min 88 55 44 60 30 60 30 60 30
Mass kg 0.09 0.3 0.5 0.77
Combined driver - HS-360-1A HS-360-1B HS-360-1C HS-360-1D

page top
Product drawing
Product drawing
(Unit:mm)
Model øA B øC
RH-5A 20 89 20
RH-8D 33 129 32.5
RH-11D 40 150.5 32.5
RH-14D 50 176 32.5

Please confirm dimensions and specification with the drawing issued by Harmonic Drive Systems.

page top
| Features | Models & Symbols | Specification | Product drawing | Rotary Actuator list
JASDAQJ STOCKSystem management attestationHarmonic Drive Systems Inc.
The academic and general nomenclature for "Harmonic Drive®" is "harmonic drive gearing". "Harmonic Drive®"is a registered trademark that can be used only on products which are manufactured and sold by Harmonic Drive Systems Inc.
Last UpdateCopyright