|
High resolution absolute angle detection
The "MIT Series" can detect absolute angles with a high 19-bit (524,288
division) resolution. Operations such as "return-to-original point," "original point adjustment in start-up," etc. are not required. Finely
tuned position control is possible.
Pre-set angle signal output
Pre-set angles can be arranged within the signal conversion circuit up to a maximum of 32 points. Position-alignment signals are output when the sensor reaches a pre-set angle. Equipped with very convenient functions that allow for angle-indexing, pre-set angle/position detection and other operations.
Accumulation of angle data (data logging)
The signal conversion circuit, which can accumulate angle data up to a maximum of 131,072 pieces, functions as a data logger. Since data acquisition is carried out by the signal conversion circuit itself, no load is borne by PCs and other higher-end systems.
Used for:
• Measuring instruments, experimentation equipment
• Production equipment, automated machines
• Industrial machines which demand reliability and durability |