Manual/Software |
Type/Series |
Material name/software name |
Detailed information |
Japanese |
English |
Traditional Chinese |
Manual |
HarmonicDrive® |
Speed Reducer HarmonicDrive® Engineering Data |
|
2107-21R |
2107-21R |
|
Manual |
CSF-3 Series |
Speed Reducer HarmonicDrive® for Precision Control CSF-3 Series Speed Reducer Manual |
|
2107-3R |
2107-3R |
|
Manual |
KDU Series |
KDU Series Direct Drive Motor Manual |
|
2107-4R |
2107-3R |
|
Manual |
HA-770-2 |
100V/200V Power Supply HA-770-2 Driver (for KDU) Manual |
|
2107-5R |
|
|
Manual |
SHA Series |
SHA Series AC Servo Actuator Manual |
|
2107-12R |
2107-12R |
2107-12R |
Manual |
SHA-Y Series |
SHA-Y Series AC Servo Actuator Manual |
compatible with YASKAWA Electric Σ-7 series |
2107-5R |
2107-5R |
2107-5R |
Manual |
SHA-M Series |
SHA-M Series AC Servo Actuator Manual |
compatible with Mitsubishi Electric MELSERVO J4 seriess |
2006-4R |
2006-4R |
2006-4R |
Manual |
SHA-P Series |
SHA-P Series AC Servo Actuator Manual |
compatible with Panasonic MINAS A6 series |
2107-2R |
2107-2R |
2107-2R |
Manual |
FHA-C mini Series |
FHA-C mini Series AC Servo Actuator Manual |
|
2302-8R |
2302-8R |
2302-8R |
Manual |
FHA-C mini Series |
FHA-C mini Series AC Servo Actuator Manual |
"MELSERVO-J4" SSCNET Ⅲ / H communication system |
2307-5R |
2307-4R |
|
Manual |
FHA-C mini Series |
FHA-C mini Series AC Servo Actuator Manual |
compatible with Panasonic MINAS A6 series |
2107-1R |
2107-1R |
2107-1R |
Manual |
FHA-C Series |
FHA-C Series AC Servo Actuator Manual |
|
2107-13R |
2107-13R |
2107-13R |
Manual |
RSF supermini Series |
RSF supermini Series AC Servo Actuator Manual |
with RSF-3C and RSF-5B |
2302-14R |
2302-13R |
|
Manual |
RSF supermini Series |
RSF supermini Series AC Servo Actuator Manual |
(with RSF-3C and RSF-5B) "MELSERVO-J4" SSCNET Ⅲ / H communication system |
2307-4R |
2307-3R |
|
Manual |
RSF-B mini Series |
RSF-B mini Series AC Servo Actuator Manual |
RSF-8B, 11B, 14B 24VDC specification |
2302-10R |
2302-10R |
|
Manual |
RSF Series |
RSF Series AC Servo Actuator Manual |
|
2302-7R |
|
|
Manual |
RKF Series |
RKF Series AC Servo Actuator Manual |
|
2303-7R |
|
|
Manual |
FLA Series |
Technical Data of the Brushless DC Actuator FLA Series |
|
2111-3R |
2111-3R |
2111-3R |
Manual |
RH Series |
RH Series DC Servo Actuator Manual |
RH-5A、8D、14D |
2107-5R |
|
|
Manual |
HMA Series |
HMA Series Flat Hollow Shaft AC Servo Motors Manual |
|
2107-3R |
2107-3R |
2107-3R |
Manual |
MMA Series |
MMA Series Flat Hollow Shaft AC Servo Motors Manual |
compatible with Mitsubishi Electric MELSERVO J4 series |
1906-0R |
1907-0R |
1905-0R |
Manual |
PMA Series |
PMA Series Flat Hollow Shaft AC Servo Motors Manual |
compatible with Panasonic Corporation MINAS A6 series |
2107-1R |
2107-1R |
2107-1R |
Manual |
YMA Series |
YMA Series Flat Hollow Shaft AC Servo Motors Manual |
compatible with YASKAWA Electric Σ-7 series |
2107-2R |
2107-2R |
2107-2R |
Manual |
HA-800A Series |
HA-800A Series Quick Start Guide |
|
2110-4R |
|
|
Manual |
HA-800A Series |
100V/200V Power Supply HA-800A Series AC Servo Driver (I/O command type) Manual |
for SHA, FHA-Cmini, FHA-C, RSF/RKF, HMA Series |
2302-20R |
2302-20R |
2302-20R |
Manual |
HA-680 Series |
AC Servo Driver for 24 V DC Power Supply Manual |
For FHA-8C, 11C, 14C/RSF-3C,5B/8B,11B, and 14B |
2303-19R |
2303-18R |
|
Manual |
RF2H21A0AHD (Sanyo Denki Co., Ltd.) + FHA-C mini series |
Combination actuator setting and connection method |
|
|
|
|
Manual |
RF2H21A0AHD (Sanyo Denki Co., Ltd.) |
24VDC Input Power Supply Specification for FHA-C mini Absolute Encoder - Additional Material. |
Options List. |
|
|
|
Manual |
HA-675 Series |
HA-675 Series AC Servo Driver (with axis control function) Manual |
|
2107-14R |
2107-10R |
|
Manual |
HA-520 Series |
HA-520 Series Servo Driver Manual |
|
2107-5R |
2107-3R |
|
Manual |
HA-800C Series |
HA-800C Series Quick Start Guide |
|
2110-2R |
|
|
Manual |
HA-800B Series |
100V/200V Power Supply HA-800B Series AC Servo Driver (MECHATROLINK-Ⅱ type) Manual |
compatible with MECHATROLINK-Ⅱ (for SHA, FHA-Cmini, FHA-C, RSF/RKF,HMA Series) |
2302-13R |
2302-13R |
|
Manual |
HA-800B Series |
Notices for Connecting HA-800B and YASKAWA Electric Corporation Machine Controller (MP2400) Rev1.01 |
|
Rev1.01 |
|
|
Manual |
HA-800B Series |
Notices for Connecting HA-800B and KEYENCE Corporation KV-ML16V Rev1.02 |
|
Rev1.02 |
|
|
Manual |
HA-800C Series |
100V/200V Power Supply HA-800C Series AC Servo Driver (CC-Link type) Manual |
compatible with CC-Link type (for SHA, FHA-Cmini, FHA-C, RSF/RKF,HMA Series) |
2302-15R |
2302-15R |
|
Manual |
HA-800C/HA-680CL |
Operating Manual PSF-680CL Operation Data Preparation Program for HA-800C/HA-680CL |
|
1105-0R |
1212-0R |
|
Manual |
HA-680ML Series |
AC Servo Driver for 24 VDC Power Supply Manual |
compatible with MECHATROLINK (For FHA-8C, 11C, 14C/RSF-3C, 5B, 8B, 11B, and 14B) |
2303-8R |
2303-8R |
|
Manual |
HS-360 Series |
HS-360 Series DC Servo Driver Manual |
|
2107-4R |
2107-3R |
|
Manual |
HA-800 Series |
HA-800 Series Compatible with Absolute Encoders. Method for Installing Backup Battery (HA-800*-*A/D) |
|
|
|
|
Manual |
HA-800 dedicated |
Operating Manual PSF-800 Servo Parameter Setting Software for HA-800 Ver.1.23 |
|
1012-3R |
|
|
Manual |
HA-520/HA-680 Series |
Communication software for HA-520/HA-680 Series PSF-520 Instruction Manual |
|
1403-5R |
1406-5R |
|
Manual |
|
PSF-650 Version and HA-675 Compatibility Table |
Be sure to read before downloading the servo parameter setting software |
|
|
|
Manual |
HA-675 dedicated |
Operating Manual PSF-650 Servo Parameter Setting Software for HA-675 Ver.1.22 |
|
0402-6R |
0402-6R |
|
Manual |
HA-675 dedicated |
Operating Manual for PSF-670 Servo Parameter Setting Software for HA-675 |
|
1502-2R |
1502-2R |
|
Manual |
LA Series |
Operating Manual for LA Series (DC servo motor drive) Precision Compact Linear Actuator |
LA-30B-10-F、LA-32-30-F |
2107-5R |
2107-4R |
|
Manual |
LAH Series |
Operating Manual for LAH Series (DC servo motor drive) Precision Compact Linear Actuator |
LAH-46-1002-F、LAH-46-3002-F |
2107-6R |
2107-5R |
|
Manual |
LAH-80 Series |
Operating Manual for LAH-80 Series Medium Driving Force Linear Actuator |
Stepping motor type |
2107-4R |
2107-3R |
|
Manual |
LBC Series |
Operating Manual for LBC Series High Driving Force Linear Actuator |
|
2107-6R |
2107-6R |
|
Manual |
LSA Series |
LSA-10A-30-D-130 Optical Galvano Scanner System Manual |
Scanner: LSA-10A-30 / Driver: PSM-130 |
2107-7R |
2107-6R |
|
Software |
PSF-770 |
PSF-770 Servo Parameter Setting Software for HA-770 Series Ver.1.00 |
|
Download |
|
|
Software |
HA-800 Series |
PSF-800 Servo Parameter Setting Software for HA-800 Series Ver.2.00 |
※Operating System requirements:Windows®10,Windows®XP,Windows Vista®,Windows®7
If an error occurs when PSF-800 is started, install the software below.
Download page for PSF-800 runtime library
|
Download |
Download |
|
Software |
HA-800C/HA-680CL |
PSF-680CL Operation Data Preparation Program for HA-800C/HA-680CL |
|
Download |
|
|
Software |
HA-520/HA-680 Series |
PSF-520 Servo Parameter Setting Software for HA-520, HA-680 Series Ver.2.12 |
If there are any problems with the installation, please contact our sales office. |
Download |
Download |
|
Software |
HA-675 dedicated |
PSF-650 Servo Parameter Setting Software for HA-675 Ver.1.22 |
If there are any problems with the installation, please contact our sales office. |
Download |
|
|
Software |
HA-675 dedicated |
PSF-670 Servo Parameter Setting Software for HA-675 Ver.1.11 |
If there are any problems with the installation, please contact our sales office. |
Download |
|
|
Software |
|
When using Windows 98 / Me,If the servo parameter setting software does not install as it should, install the following software and then reinstall the servo parameter setting software. |
If there are any problems with the installation, please contact our sales office. |
Download |
Download |
|
Software |
|
When using Windows NT,If the servo parameter setting software does not install as it should, install the following software and then reinstall the servo parameter setting software. |
If there are any problems with the installation, please contact our sales office. |
Download |
Download |
|