DirectDrive Motor

Current page

KDU Series are direct drive motors with a super high resolution of 11,840,000 pulses per revolution.
Features include high precision positioning - absolute position accuracy of 10s and highly accurate repeatability of ±0.5s - and a large, hollow structure.

  • KDU Series Direct Drive Motor