Current page

Planet Gear HarmonicPlanetary® Speed Reducer HPG Series Unit Type (Input shaft type)

Features

  • Fast delivery (one week max.)
  • Backlash of less than 3 arc min. (Special product: 1 arc min or less, Model HPG-14A or later)
  • High torque capacity
  • High output bearings for load capacity and moment capacity

The HarmonicPlanetary® HPG series input shaft unit is a planetary speed reducer featuring high accuracy and high stiffness.
It can be used for connections including belts, pulley inputs, gears, spline inputs.

Commercial Applications

Model

HPG(1)—20(2)A(3)—05(4)—J2(5)—U1(6)—BL1(7)

  1. Model: HPG series
  2. Model Nos.: 11, 14, 20, 32, 50, 65
  3. Version symbol:
  4. Reduction ratio:
    • Model No. 11 = 5, 9, 21, 37, 45
    • Model No 14 = 3, 5, 11, 15, 21, 33, 45
    • Model No 20 = 3, 5, 11, 15, 21, 33, 45
    • Model No 32 = 3, 5, 11, 15, 21, 33, 45
    • Model No 50 = 3, 5, 11, 15, 21, 33, 45
    • Model No 65 = 4, 5, 12, 15, 20, 25, 40, 50
  5. Output shaft shape:
    • F0 = Flange output
    • J2 = Straight shaft (key-less) (No.11 is J20)
    • J6 = Straight shaft (Key center, tapped) (No.11 is J60)
    • (The shaft output of model No.65 is special specifications)
  6. Form symbol on the input side
    • U1 = Input side shaft type (with keyway)
  7. Additional codes:
    • BL1 = Backlash of less than 1 arc-min., special specification (Model Nos.14-65)
    • NR6 = Silent specification, backlash of less than 6 arc-min (Model Nos. 14-50)
    • SP = Special specification (SP is not affixed on standard products)

Rated Table

Catalog Downloads (opens to a new window)

Model No. Reduction ratio Rated output torque
(number of input rotations at 3000 r/min)
Permissible peak torque at start and stop Average load torque
(number of input rotations at 2000 r/min)
Max. momentary torque Permissible maximum
input rotational speed
CAD data

Cover image

N·m N·m N·m N·m r/min Shaft output Flange output
11 5 2.5 7.8 5.0 20 10000 DXF file DXF file
9 2.5 3.9 3.9
21 3.4 9.8 6.0 DXF file DXF file
37 3.4
45 3.4
14 3 2.9 15 6.4 37 5000 DXF file DXF file
5 5.9 23 13 56 6000
11 7.8 15
15 9.0
21 8.8
33 10
45 10
20 3 8.8 64 19 124 4000 DXF file DXF file
5 16 100 35 217 6000
11 20 45
15 24 53
21 25 55
33 29 60
45
Model No. Reduction ratio Output torque
(number of input rotations at 3000 r/min)
Permissible peak torque at start and stop Average load torque
(number of input rotations at 2000 r/min)
Max. momentary torque Permissible maximum
input rotational speed
CAD data

Cover image

N·m N·m N·m N·m r/min Shaft output Flange output
32 3 31 225 71 507 3600 DXF file DXF file
5 66 300 150 650 6000
11 88 170
15 92
21 98
33 108 200
45 108 200
50 3 97 657 195 1200 3000 DXF file DXF file
5 170 850 1850 340 4500
11 200 400
15 230 450
21 260 500
33 270
45 270
65 4 500 2200 900 4500 2500 DXF file DXF file
5 530 1000 3000
12 600 1100 DXF file DXF file
15 730 1300
20 800 1500
25 850 1500
40 640 1900 1300
50 750 2200 1500

Contact us

For any comments or questions for the products, please contact us by inquiry form or contact the nearest sales office.