HarmonicPlanetary®

Current page

HarmonicPlanetary® is a planetary with high levels of accuracy and stiffness created by making the most of Harmonic Drive Systems' precision manufacturing technology and expertise in the field of low- speed reduction. Equipped with a unique backlash removal mechanism, HarmonicPlanetary® delivers a high level of rotational accuracy.
Created for servo motors in a hollow shaft structure unit type and a high-performance gearhead type, this series is even more easier to use.

  • HPGP Series Gear Head Type
  • HPG Series Gear Head Type (helical gear)
  • HPG Series Gear Head Type
  • HPG Series Unit Type (Input shaft type)
  • HPG Series Gear Head Type (Right angle type)
  • HPF Series Unit Type (Hollow structure unit)