Current page

HarmonicDrive® Speed Reducer for Space HarmonicDrive® for Space

Differences from standard products

A JAXA registered product created based on development specifications from JAXA (Japan Space Agency).

  1. Material: Stainless (the bearing ball-cage is made from oil-impregnated bakelite)
  2. Lightweight
  3. Hollow structure capable of letting light or cable through
  4. Lubrication: Space vacuum grease and oil designed for use in space (lubricated by the customer)
  5. Implementation of traceability management for space

Main Application

  • Solar array wing drive mechanism
  • Antenna, pointing mechanism
  • Robot arm joint and other rotary drive mechanisms

Model

SHF(1)—20(2)—160(3)—2A-GR(4)—SP(5)

  1. Model: SHF series
  2. Model No.: 20
  3. Reduction ratio: 160
  4. Model: 2A-GR = Component type
  5. Specification: SP = Special specification
  • * Product registration is based on the JAXA development specification "SHF-20-160-2A-GR-SP".
    Other model nos. and reduction ratios are not included in the product registration.

Main Specifications

Registration No. GDM002
JAXA specification sheet number JX-ESPC-100190
Specifications Model no. format SHF-20-160-2A-GR-SP
Reduction ratio 1/160
Size ø82 x 30.4L (mm)
Mass 221g
Starting torque Note 1 3.6cNm or less (23.5℃)
Spring constant Note 1 1.38 x 104 Nm/rad or more (output side load torque: 7.0Nm)
Angle transmission accuracy Note 1 30arc-sec or less
Efficiency Note 1 50% or more (23.5℃)
(grease application (very small quantity), load torque: 10Nm, input shaft rotational speed: 50rpm)
Permissible maximum momentary torque Note 1 92Nm
Lubrication Hydrocarbon-based synthetic oil, grease, etc.
Corresponding environmental conditions (1) Mechanical characteristics test
  1. Random vibration

    a. Vibration level X-, Y-, Z-axes 5-2000Hz 21Gms

    b. Excitation time: one time every 3 minutes on the X-, Y-, Z-axes

  2. Sine wave vibration

    a. Vibration level X-, Y-, Z-axes 10-100Hz 25G

    b. Excitation time: 2 shaft of the X-, Z-axes

(2) Heat and vacuum characteristics test
  1. Temperature cycle: High temp. +80+5/-0℃, low temp. -10+0/-5℃

    8 cycle
    temperature retention high/low temperature: 1 hour

  2. Degree of vacuum: 10-4Pa or less
  • *1 The values based on the qualification test of the JAXA development specification. Values may be different than those in the catalog listings for the standard products.

Product Diagrams

Indicates enlarged image (opens to a new window)

  • * Click on the image to enlarge it.

Contact us

For any comments or questions for the products, please contact us by inquiry form or contact the nearest sales office.