CSF Series /Component / Cup Type Standard Type

Features

The CSF component type is the standard non-backlash model comprised of only three basic components.
Select the optimal product from a wide range of sizes and speed ratios.

*Product images are for reference purposes.

Model

  1. Model name: CSF series
  2. Model Nos: 8, 11, 14, 17, 20, 25, 32, 40, 45, 50, 58, 65, 80, 90, 100
  3. Reduction ratio: 30, 50, 80, 100, 120, 160
  4. Model: 2A-GR = Component type (2A-R for model Nos 8, 11, 14 and 17)
  5. Specification: Symbols for the lubrication method and using conditions
  6. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

The FHA-C mini Series of AC servo actuators are incomparably thin and compact. They even have a hollow structure. This allows high torque and high positional accuracy operation despite the compact size.
FHA-C Series AC servo actuators are ultra flat. They are incomparably thin and feature a hollow structure. These actuators play an important role in driving various factory automation (FA) equipment, such as robot joints, alignment mechanisms for semi-conductor and LCD devices, ATC of metal-cutting machines, and printing machine roller drive.
The highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the CSF Series of standard models.
A combination of a driver that utilizes its characteristics to its fullest and an actuator that combines a highly controllable AC servo motor with a compact and high accuracy Harmonic Drive® speed reducer enables optimal systems to be constructed. This meets the needs of cutting edge industries in the fields such as semiconductor manufacturing systems, measurement control devices, and industrial robots.
The RH Series of compact and high torque DC servo actuators combine a DC servo motor and Harmonic Drive®.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree