CSF-2UP Series / Unit / Super Flat & High Stiffness Type

Features

The lightweight, super flat, and high stiffness type that offers unitized versions of small models.
Achieves high stiffness by adopting a cross roller bearing in the main roller bearing in the output part.

*Product images are for reference purposes.

Model

  1. Model name: CSF series
  2. Model Nos: 5, 8, 11, 14 (2UP type: 8, 11, 14)
  3. Reduction ratio: 30, 50, 80, 100 (2UP type: 30, 50, 100)
  4. Models: 2UP = Ultra flat/high stiffness type
  5. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

Achieves a 30% lighter design than the CSF unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
This model pushes the lightweight design and flat shape of the CSF unit series to new extremes. It realizes a lighter weight and flatter shape than ever before, for applications including the tip axis of robots.
A product that provides the compact models of Harmonic Drive® (#5 to #14) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.
A product that provides the smallest model of Harmonic Drive® (#3) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree