Features

The unit type features a CSD Series component outfitted with high stiffness bearings (cross roller bearings) for a compact design.

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: CSD series
  2. Model Nos: 14, 17, 20, 25, 32, 40, 50
  3. Reduction ratio: 50, 80, 100, 120, 160
  4. Model:
    • 2UH = Extremely thin and compact unit type (model Nos 14 to 50)
    • 2UF = hollow bore structure type with higher bearing load capacity (model numbers 14 to 40)) Click here for details
  5. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

This series achieves a boldly thin (flat) structure and hollow structure.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree