SHF Series / Simple Unit / Standard Type Unit with Hollow Structure

Features

The simple hollow structure unit type features an SHF component outfitted with high stiffness bearings (cross roller bearings) only.

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: SHF series
  2. Model Nos: 14, 17, 20, 25, 32, 40, 45, 50, 58, 65
  3. Reduction ratio: 30, 50, 80, 100, 120, 160
  4. Model:
  5. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

The hollow Harmonic Drive® model. The SHF-LW Series achieves a 20% lighter design than the previous SHF unit series.
The hollow Harmonic Drive® model. The components of this unit product have been made easier to handle. It includes an accurate high stiffness cross roller bearing in the main roller bearing to enable direct support of external loads.
The component type Harmonic Drive for this series is a simple unit type that incorporates a cross roller bearing.
The component type Harmonic Drive for this series is a simple unit type that incorporates a cross roller bearing.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree