Features

The unit type features a CSF component outfitted with high stiffness bearings (cross roller bearings).
Select the optimal product from a wide range of sizes and speed ratios.

Click here for the lightweight type CSF-LW Series
Click here for the ultra lightweight type CSF-ULW Series

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: CSF series
  2. Model Nos: 14, 17, 20, 25, 32, 40, 45, 50, 58, 65
  3. Reduction ratio: 30, 50, 80, 100, 120, 160
  4. Model:
  5. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

This model pushes the lightweight design and flat shape of the CSF unit series to new extremes. It realizes a lighter weight and flatter shape than ever before, for applications including the tip axis of robots.
Achieves a 30% lighter design than the CSF unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
The lightweight, super flat, and high stiffness model of the CSF-mini unit lineup. Achieves a much flatter design than the previous series and high stiffness by adopting a cross roller bearing in the main roller bearing.
A product that provides the compact models of Harmonic Drive® (#5 to #14) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.
A product that provides the smallest model of Harmonic Drive® (#3) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.
The HPG-R Series is a high end model that achieves both a quiet design and an approximately 30% torque increase over the HPG Series via the adoption of a helical gear.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree