SHD-LW Series / Unit / Super Flat & Lightweight Type

Features

The unit type features an SHD Series component outfitted with high stiffness bearings (cross roller bearings) for a lightweight and hollow structure design.

*Product images are for reference purposes.

Model

  1. Model: SHD series
  2. Model Nos: 14, 17, 20, 25, 32, 40
  3. Reduction ratio: 50, 80, 100, 120, 160
  4. Model: 2UH = Unit type
  5. Specification: LW = Lightweight type
  6. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

This model pushes the flat shape to new extremes. The SHD-2SH Series halves the length in the shaft direction compared to the SHG/SHF Series.
Achieves a 30% lighter design than the previous CSG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
Achieves a 30% lighter design than the previous SHG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree