SHG-LW Series / Unit / High Torque & Lightweight Type

Features

SHG Series / Unit / High Torque & Lightweight Type
Its newly designed shape and use of lightweight material makes it about 20% lighter.
The hollow structure unit type is outfitted with high stiffness bearings (cross roller bearings).

- High torque
- Long service life (better rated life)
- Backlash-free

Compared to SHF Series:
    Torque capacity increased by 30%
    Service life improved by 43% (10,000 hours)

*Product images are for reference purposes.

Model

  1. Model: SHG series
  2. Model Nos: 14, 17, 20, 25, 32, 40, 45, 50, 58, 65
  3. Reduction ratio: 50, 80, 100, 120, 160
  4. Model: 2UH = Hollow unit type
  5. Type: LW = Lightweight type
  6. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

The hollow Harmonic Drive® model. The SHF-LW Series achieves a 20% lighter design than the previous SHF unit series.
This unit type product with input shaft adopts a high stiffness bearing (cross roller bearing) in the Harmonic Drive®.
The hollow Harmonic Drive® model. The components of this unit product have been made easier to handle. It includes an accurate high stiffness cross roller bearing in the main roller bearing to enable direct support of external loads.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree