SHF Series / Component / Silk Hat Type Standard Type

Features

The SHF component type is the standard non-backlash model with a hollow structure comprised of only three basic components.
Select the optimal product from a wide range of sizes and speed ratios.

*Product images are for reference purposes.

Model

  1. Model: SHF series
  2. Model Nos: 14, 17, 20, 25, 32, 40, 45, 50, 58
  3. Reduction ratio: 30, 50, 80, 100, 120, 160
  4. Model: 2A-GR = Component type (2A-R for model Nos 14 and 17)
  5. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2404-27R 2404-27R 2404-27R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

The highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the SHF Series of standard models. The component type is comprised of only three basic components. This type can be directly embedded in machinery and equipment to increase freedom of design.
The hollow Harmonic Drive® model. The SHF-LW Series achieves a 20% lighter design than the previous SHF unit series.
Achieves a 30% lighter design than the previous SHG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree