The hollow structure unit type is outfitted with high stiffness bearings (cross roller bearings).
- High torque
- Long service life (better rated life)
- Backlash-free
Compared to SHF Series:
Torque capacity increased by 30%
Service life improved by 43% (10,000 hours)
Click here for the lightweight type
SHG-LW Series
*Product images and CAD images are for reference purposes.
See here for form details