HPG Series / Gear Head Planetary Speed Reducer / Standard Type

Features

- The HarmonicPlanetary® HPG series gear head type is a planetary speed reducer for servomotors featuring high accuracy and high stiffness.

- Fast delivery (one week max.)
- Backlash of less than 3 arc min. (Special product: 1 arc

*Click here for Online HarmonicGearhead® Selection tool.


*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: HPG series
  2. Model Nos.: 11, 14, 20, 32, 50, 65
  3. Version symbol
  4. Reduction ratio:
    • Model No. 11 = 5, 9, 21, 37, 45
    • Model No. 14 = 3, 5, 11, 15, 21, 33, 45
    • Model No. 20 = 3, 5, 11, 15, 21, 33, 45
    • Model No. 32 = 3, 5, 11, 15, 21, 33, 45
    • Model No. 50 = 3, 5, 11, 15, 21, 33, 45
    • Model No. 65 = 4, 5, 12, 15, 20, 25, 40, 50
  5. Output shaft shape:
    • F0 = Flange output
    • J2 = Straight shaft (key-less) (No.11 is J20)
    • J6 = Straight shaft (Key center, tapped) (No.11 is J60)
    • (The shaft output of model No.65 is special specifications)
  6. Form symbol on the input side:
    • 3 to 4 digit alphabet letters
    • Motor flange and input shaft joint form symbols (will vary depending on the motor mounted)
    • Check using the matching tool
  7. Additional codes:
    • BL1 = Backlash of less than 1 arc-min., special specification (Model Nos.14-65)
    • D = Input side shield bearing is possible to change contact sealed type (DDU)
    • NR6 = Silent specification, backlash of less than 6 arc-min (Model Nos. 14-50)
  8. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
High-performance Gear Heads series High-performance Gear Heads for Servo Motors series 2403-16R 2403-16R 2403-16R

Related products

The HPG-R Series is a high end model that achieves both a quiet design and an approximately 30% torque increase over the HPG Series via the adoption of a helical gear.
The HPG-RA Series is a high accuracy right angle model that utilizes the features of the HPG Series.
The HPG-U1 Series is the HPG Series unit with an input shaft. It can be used for connections including belts, pulley inputs, gears, spline inputs.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree