FHA-C mini Series / AC Servo Actuator / Compact Hollow Shaft Flat Type Collaboration with Panasonic Corporation

Features

An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®.

- 'MINAS A6' RTEX/EtherCAT made by Panasonic Corporation is supported
- Absolute encoder
- Compatible with 200VAC

*Product images are for reference purposes.

Model

  1. Model : AC servo actuator FHA-C mini series
  2. Model Nos : 8, 11, 14
  3. Version symbol : C
  4. HarmonicDrive® reduction ratios : 30, 50, 100
  5. Encoder format Note :
    • 14 = MINAS-supported format, 2.5 Mbps, 1-on-1 connection, with backup capacitor
    • 34 = MINAS-supported format, 2.5 Mbps, 1-on-1 connection, without backup capacitor
  6. Encoder type :
    • S = Multi-turn absolute type
  7. Encoder resolution :
    • 17b = 17 bit (131072 pulses/revolution)
  8. Input power supply :
    • G = AC200V G = AC200V
  9. With connector (standard specification)
  10. Amplifier combination symbol : A6 (MINAS A6 Series)
  11. Special specification :
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
FHA-C mini-LW・FPA・SHA・MMA/PMA/YMA・FHA-C mini・RSF supermini Collaboration Series 2604-4R 2604-4R
【FHA-C mini Series】+ Panasonic Corporation MINAS A6N/A6B/A6S New Product News vol.41 2602-3R 2602-3R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual FHA-C mini Series FHA-C mini Series AC Servo Actuator Manual compatible with Panasonic MINAS A6 series

Related products

The SHA-P Series models support connection with MINAS-A6 and A5 amplifiers. They can be used in RTEX and EtherCAT communication networks.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree