Maximum thrust (N)
 
 
Stroke (mm)
 
 
resolution (μm)
 
 
Search results 3 (out of 3)
Product series name Maximum thrust (N) Stroke (mm) resolution (μm) Maximum feed rate (mm/s)
LBC Series / AC Servo Actuator/High Driving Force & Positioning Type 6000~12000 50~50 0.16~0.32 10~20
LA Series / DC Servo Actuator / Low Driving Force & Positioning Type 49~49 10~30 0.0174~0.0174 0.5~0.9
LAH-46 Series / DC Servo Actuator/Medium Driving Force & Positioning Type 390~390 10~30 0.069~0.069 2~3.7

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree