Product image Product series name Features
ProductDetail FHA-C mini Series LW Type
FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on reduced weight and a low-profile form factor. Despite its compact size, it delivers high torque and high-precision positioning performance.
ProductDetail FHA-C mini Series LW Type
FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type Collaboration with Panasonic Corporation
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MINAS-A6 and MINAS-A5 servo amplifiers. It can be used on communication networks including RTEX and EtherCAT®.
ProductDetail FHA-C mini Series LW Type
FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type Collaboration with Mitsubishi Electric
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MELSERVO-J5 servo amplifiers. It can be used on communication networks including CC-Link IE TSN, SSCNET III/H, and EtherCAT®.
ProductDetail CSF-LW Series
CSF-LW Series / Unit / Standard & Lightweight Type
Achieves a 30% lighter design than the CSF unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
ProductDetail FHA-C mini Series
FHA-C mini Series / AC Servo Actuator / Compact Hollow Shaft & Flat Type
The FHA-C mini Series of AC servo actuators are incomparably thin and compact. They even have a hollow structure. This allows high torque and high positional accuracy operation despite the compact size.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree