Product image Product series name Features
ProductDetail CSF-ULW Series
CSF-ULW Series / Unit / Standard & Super Lightweight & Super Flat Type
This model pushes the lightweight design and flat shape of the CSF unit series to new extremes. It realizes a lighter weight and flatter shape than ever before, for applications including the tip axis of robots.
ProductDetail SHG-LW Series
SHG-LW Series / Unit / High Torque & Lightweight Type
Achieves a 30% lighter design than the previous SHG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
ProductDetail SHG Series
SHG Series / Simple Unit / High Torque Type
The component type Harmonic Drive for this series is a simple unit type that incorporates a cross roller bearing.
ProductDetail SHG Series
SHG Series / Simple Unit / High Torque Type Unit with Hollow Structure
This simple unit type with hollow structure embeds a cross roller bearing only in the component type.
Product image Product series name Features
ProductDetail FHA-C mini Series LW Type
FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on reduced weight and a low-profile form factor. Despite its compact size, it delivers high torque and high-precision positioning performance.
ProductDetail FHA-C mini Series LW Type
FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type Collaboration with Panasonic Corporation
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MINAS-A6 and MINAS-A5 servo amplifiers. It can be used on communication networks including RTEX and EtherCAT®.
ProductDetail FHA-C mini Series LW Type
FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type Collaboration with Mitsubishi Electric
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MELSERVO-J5 servo amplifiers. It can be used on communication networks including CC-Link IE TSN, SSCNET III/H, and EtherCAT®.
ProductDetail FHA-C mini Series
FHA-C mini Series / AC Servo Actuator / Compact Hollow Shaft & Flat Type
The FHA-C mini Series of AC servo actuators are incomparably thin and compact. They even have a hollow structure. This allows high torque and high positional accuracy operation despite the compact size.
ProductDetail SHA Series
SHA Series / AC Servo Actuator / Hollow Shaft & Flat Type
An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®. This series features a flat, hollow bore structure, which can simplify the overall structure of machinery and equipment. You can select either the SHA-SG type that features a compact shape, or the SHA-CG type with an improved output shaft surface runout accuracy.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree