Product image Product series name Features
ProductDetail HPN Series
HPN Series / Gear Head Planetary Speed Reducer / Medium Accuracy Gear Type
The HPN Series is a mid-range model with short delivery times and a low price. It adopts high accuracy helical gears to achieve a quiet, lightweight, and compact design.
ProductDetail HPG-R Series
HPG-R Series / Gear Head Planetary Speed Reducer / Helical Gear Type
The HPG-R Series is a high end model that achieves both a quiet design and an approximately 30% torque increase over the HPG Series via the adoption of a helical gear.
ProductDetail CSG-GH Series
CSG-GH Series / Gear Head Harmonic Speed Reducer / High Torque Type
This series adopts standard one-touch input joints and mounting flanges for servo motors from various companies to enable simple motor mounting. The CSG Series features the highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the CSF Series of standard models.
ProductDetail HPGP Series
HPGP Series / Gear Head Planetary Speed Reducer / High Torque Type
The HPGP Series is a high torque model that achieves an approximately 33% torque increase over the HPG Series.
Product image Product series name Features
ProductDetail SHA Series
SHA Series / AC Servo Actuator / Hollow Shaft & Flat Type
An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®. This series features a flat, hollow bore structure, which can simplify the overall structure of machinery and equipment. You can select either the SHA-SG type that features a compact shape, or the SHA-CG type with an improved output shaft surface runout accuracy.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree