Product image Product series name Features
ProductDetail SHA Series
SHA Series / AC Servo Actuator / Hollow Shaft & Flat Type
An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®. This series features a flat, hollow bore structure, which can simplify the overall structure of machinery and equipment. You can select either the SHA-SG type that features a compact shape, or the SHA-CG type with an improved output shaft surface runout accuracy.
ProductDetail FHA-C Series
FHA-C Series / AC Servo Actuator / Hollow Shaft & Flat Type
FHA-C Series AC servo actuators are ultra flat. They are incomparably thin and feature a hollow structure. These actuators play an important role in driving various factory automation (FA) equipment, such as robot joints, alignment mechanisms for semi-conductor and LCD devices, ATC of metal-cutting machines, and printing machine roller drive.
ProductDetail KDU Series
KDU/HA-770 Series Direct Drive Motor & Servo Driver / High Accuracy Type
The KDU Series of direct drive motors have a super high resolution of 11,840,000 pulses per revolution. Features include high precision positioning - absolute position accuracy of 10s and highly accurate repeatability of ±0.5s - and a large diameter hollow structure.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree