Product image Product series name Features
ProductDetail CSF-ULW Series
CSF-ULW Series / Unit / Standard & Super Lightweight & Super Flat Type
This model pushes the lightweight design and flat shape of the CSF unit series to new extremes. It realizes a lighter weight and flatter shape than ever before, for applications including the tip axis of robots.
ProductDetail CSG-LW Series
CSG-LW Series / Unit / High Torque & Lightweight Type
Achieves a 30% lighter design than the previous CSG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
ProductDetail CSG Series
CSG Series / Unit / High Torque Type
The highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the CSF Series of standard models.
ProductDetail SHG-LW Series
SHG-LW Series / Unit / High Torque & Lightweight Type
Achieves a 30% lighter design than the previous SHG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
ProductDetail SHG Series
SHG Series / Component / Silk Hat Type High Torque Type
The highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the SHF Series of standard models. The component type is comprised of only three basic components. This type can be directly embedded in machinery and equipment to increase freedom of design.
Product image Product series name Features
ProductDetail HPN Series
HPN Series / Gear Head Planetary Speed Reducer / Medium Accuracy Gear Type
The HPN Series is a mid-range model with short delivery times and a low price. It adopts high accuracy helical gears to achieve a quiet, lightweight, and compact design.
ProductDetail HPG-R Series
HPG-R Series / Gear Head Planetary Speed Reducer / Helical Gear Type
The HPG-R Series is a high end model that achieves both a quiet design and an approximately 30% torque increase over the HPG Series via the adoption of a helical gear.
ProductDetail HPGP Series
HPGP Series / Gear Head Planetary Speed Reducer / High Torque Type
The HPGP Series is a high torque model that achieves an approximately 33% torque increase over the HPG Series.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree