RH Series / DC Servo Actuator / Compact Cylinder Type

Features

A DC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®.

- Output shaft: Shaft type

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: RH series
  2. Model Nos: 5, 8, 11, 14
  3. Version symbol
  4. Output shaft rated rotational speed (r/min)
  5. Rated output (W)
    • RH-5, RH-8 x 1
    • RH-11, RH-14 x 10
  6. Option symbol: E = Incremental encoder
  7. Encoder resolution:
    • 100 = 1000p/r
    • 036 = 360p/r
  8. Encoder power supply:
    • A = +5V
    • D = +5 to 12V
  9. Encoder output type:
    • O = Open collector type
    • L = Line collector type
  10. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R

Related products

The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MINAS-A6 and MINAS-A5 servo amplifiers. It can be used on communication networks including RTEX and EtherCAT®.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree