CSF-ULW Series / Unit / Standard & Super Lightweight & Super Flat Type

New

Features

Our company has added a new series that pursues lightweight and flat shapes in HarmonicDrive® unit products.
We have also redesigned the structure and design of the CSF-2UH type, which is the main product of the unit products, and realized a lighter weight and flatter shape than ever before.
By adopting them in the tip axis of robots and various mechanical devices, our new series can be used to reduce the weight and size of robots and equipment as well as to improve specifications.
You can choose the optimal specifications from wide variations offered in 5 sizes.

*Product images are for reference purposes.
*CAD images are for reference purposes.See here for form details  ←Please select “Model Number” and confirm.

Model

  1. Model: CSF series
  2. Model Nos: 8, 11, 14, 17, 20
  3. Reduction ratio: 30, 50, 80, 100, 120, 160
  4. Model:2UH = Unit type
  5. Specifications:
  6. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
【CSF-ULW Series】 New Product News vol.46 2308-3R 2308-3R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

Achieves a 30% lighter design than the CSF unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
The lightweight, super flat, and high stiffness model of the CSF-mini unit lineup. Achieves a much flatter design than the previous series and high stiffness by adopting a cross roller bearing in the main roller bearing.
A product that provides the compact models of Harmonic Drive® (#5 to #14) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.
A product that provides the smallest model of Harmonic Drive® (#3) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree