Product image Product series name Features
ProductDetail HPN Series
HPN Series / Gear Head Planetary Speed Reducer / Medium Accuracy Gear Type
The HPN Series is a mid-range model with short delivery times and a low price. It adopts high accuracy helical gears to achieve a quiet, lightweight, and compact design.
ProductDetail HPG-R Series
HPG-R Series / Gear Head Planetary Speed Reducer / Helical Gear Type
The HPG-R Series is a high end model that achieves both a quiet design and an approximately 30% torque increase over the HPG Series via the adoption of a helical gear.
ProductDetail FPA Series
FPA Series / AC Servo Actuator / High-speed, low-profile type
The AC Servo Actuator FPA Series integrates a precision planetary gear reducer, Harmonic Planetary®, with a dedicated AC servo motor. Featuring a flat, low-profile design, it achieves an even shorter overall length compared to combinations of orthogonal-type reducers and servo motors in the same torque range.
ProductDetail HPGP Series
HPGP Series / Gear Head Planetary Speed Reducer / High Torque Type
The HPGP Series is a high torque model that achieves an approximately 33% torque increase over the HPG Series.
Product image Product series name Features
ProductDetail HMA Series
HMA Series / AC Servo Motor / Flat & Hollow Motor Type
The servo motor features a hollow and flat structure similar to the main product of the rotary actuator.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree