HMA Series / AC Servo Motor / Flat & Hollow Motor Type

Features

Servo motors that feature our signature compact, flat, and hollow bore structure.

- Wide lineup of products with model numbers and rated output from 163 to 1320W
- Specification with brake (option) also available with same dimensions

*Product images are for reference purposes.

Model

  1. Model: HMA series AC servo motor
  2. Motor version symbol:
    • A = Model No. 21A
    • B = Model Nos. 09, 12, 15
    • C = Model No. 08
  3. Model Nos.: 08, 09, 12, 15, 21A
  4. Brake:
    • A = Without brake
    • B = With brake
  5. Applicable servo driver input voltage:
    • 100 = AC100V (100 V is compatible with model No. 09 only.)
    • 200 = AC200V
  6. Encoder format:
    • 10 = Compliant with format A, transmission rate: 2.5 Mbps, 1-on-1 connection, with backup capacitor (Encoder format "10" is compatible with model No.08 only.)
    • 30 = Compliant with format A, transmission rate: 2.5 Mbps, 1-on-1 connection, without backup capacitor
  7. Encoder type:
    • S = Multi-turn absolute type
  8. Encoder resolution:
    • 17b = 17 bit (131072 pulses/revolution)
  9. Encoder phase angle: Phase difference between induced voltage in motor phase U and absolute origin
    • A = 0 degrees
  10. Connector specification:
    • C = With standard connector
    • N = Without connector
  11. Option symbol:
    • Y = Cable taken out from the side
      (Please contact us for model No. 08. This option is not available for model No. 21A.)
  12. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
FHA-C mini-LW・FPA・SHA・MMA/PMA/YMA・FHA-C mini・RSF supermini Collaboration Series 2604-4R 2604-4R
【HA-900A Series】 New Product News vol.50 2503-0R 2503-0R
【YMA Series】+ YASKAWA Electric Corporation AC SERVOPACK Σ-7 Series New Product News vol.38 2602-2R 2602-2R
【PMA Series】+ Panasonic Corporation MINAS A6N/A6B/A6S New Product News vol.35 2602-1R 2602-1R
【MMA Series】+ Mitsubishi AC Servo MELSERVO J4 New Product News vol.33 2601-1R 2602-1R
【HMA Series】 New Product News vol.32 2602-4R 2602-4R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HMA Series HMA Series Flat Hollow Shaft AC Servo Motors Manual
Manual MMA Series MMA Series Flat Hollow Shaft AC Servo Motors Manual compatible with Mitsubishi Electric MELSERVO-J5 series
Manual MMA Series MMA Series Flat Hollow Shaft AC Servo Motors Manual compatible with Mitsubishi Electric MELSERVO J4 series
Manual PMA Series PMA Series Flat Hollow Shaft AC Servo Motors Manual compatible with Panasonic Corporation MINAS A6 series
Manual YMA Series YMA Series Flat Hollow Shaft AC Servo Motors Manual compatible with YASKAWA Electric Σ-7 series
Manual HA-900A Series AC Servo Driver For SHA, FHA-Cmini, FHA-C, RSF/RKF,FPA, and HMA Series products
Manual HA-800A Series 100V/200V Power Supply HA-800A Series AC Servo Driver (I/O command type) Manual for SHA, FHA-Cmini, FHA-C, RSF/RKF, HMA Series
Manual HA-800B Series 100V/200V Power Supply HA-800B Series AC Servo Driver (MECHATROLINK-Ⅱ type) Manual compatible with MECHATROLINK-Ⅱ (for SHA, FHA-Cmini, FHA-C, RSF/RKF,HMA Series)

Related products

The MMA Series models support connection with MELSERVO-J5 and MELSERVO-J4 amplifiers. They can be used in CC-Link IE TSN, SSCNETⅢ/H, and EtherCAT® communication networks.
The PMA Series models support connection with MINAS-A6 and A5 amplifiers. They can be used in RTEX and EtherCAT communication networks.
The YMA Series models support connection with Σ7 amplifiers. They can be used in MECHAROLINK-III communication networks.
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input. Unique control theory reduces positioning settling time by 50. Improved auto-tuning function reduces servo gain adjustment time.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree