RSF supermini Series / AC Servo Actuator / Ultra Small Cylinder Type Collaboration with Mitsubishi Electric

Features

An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®.

- 'MELSERVO-J4' SSCNET III/H made by Mitsubishi Electric Corporation is supported.
- Adopts 4-point contact ball bearing for an even more compact and lighter design
- DC24V

*Product images are for reference purposes.

Model

  1. Model: RSF series AC servo actuator
  2. Model Nos: 3, 5
  3. Version symbol
  4. Reduction ratios of HarmonicDrive®: 30, 50, 100
  5. Encoder type: E = Incremental encoder
  6. Encoder resolution:
    • 020 = 200p/rev
    • 050 = 500p/rev
  7. Option
    • C = With connector (Standard product)
    • BC = With brake and connector (model No. 5 only)
    • J = Type combined with Mitsubishi Electric servo amplifier
  8. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
FHA-C mini-LW・FPA・SHA・MMA/PMA/YMA・FHA-C mini・RSF supermini Collaboration Series 2604-4R 2604-4R
【RSF supermini / FHA-C mini Series】+ Mitsubishi AC Servo MELSERVO J4 New Product News vol.28 2009-4R 2009-4R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual RSF supermini Series RSF supermini Series AC Servo Actuator Manual (with RSF-3C and RSF-5B) "MELSERVO-J4" SSCNET Ⅲ / H communication system

Related products

The FHA-C mini series model support connection with the MELSERVO-J4 amplifiers. They can be used in SSCNET Ⅲ/H communication networks.
The SHA-M Series models support connection with MELSERVO-J4 amplifiers. They can be used in SSCNET III/H communication networks.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree