RSF-B mini Series / AC Servo Actuator / Compact Cylinder Type

Features

An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®.

- DC24V

*Product images are for reference purposes.

Model

  1. Model: RSF series
  2. Model Nos: 8, 11, 14
  3. Version symbol
  4. HarmonicDrive® reduction ratios: 30, 50, 100
  5. Encoder model: F = Incremental encoder + Pole sensor
  6. Encoder resolution: 100 = 1000P/rev
  7. Motor input voltage specification: DC24V
  8. Phase angle specification:
    • A = 0°
    • B = 30°
  9. Option:
    • C = With connector (Standard product)
    • None = No option available
  10. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual RSF-B mini Series RSF-B mini Series AC Servo Actuator Manual RSF-8B, 11B, 14B 24VDC specification
Manual HA-680 Series AC Servo Driver for 24 V DC Power Supply Manual For FHA-8C, 11C, 14C/RSF-3C,5B/8B,11B, and 14B
Manual HA-680ML Series AC Servo Driver for 24 VDC Power Supply Manual compatible with MECHATROLINK (For FHA-8C, 11C, 14C/RSF-3C, 5B, 8B, 11B, and 14B)

Related products

The RSF supermini Series of ultra compact and high torque AC servo actuators combine an ultra small AC servo motor and Harmonic Drive®. Utilize this product for compact device and research applications that require a small size and high torque.
An output shaft type compact and high torque AC servo actuator that combines an AC servo motor and Harmonic Drive®.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree