RSF Series / AC Servo Actuator / Compact Cylinder Type

Features

An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®.

- Output shaft: Shaft type

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: RSF series
  2. Model Nos: 17, 20, 25, 30
  3. Version symbol: A is the latest version.
  4. HarmonicDrive® reduction ratios: 50, 100
  5. Encoder model: E = Incremental encoder
  6. Encoder resolution: 200 = 2000P/rev
  7. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R
【HA-900A Series】 New Product News vol.50 2503-0R 2503-0R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HA-900A Series AC Servo Driver For SHA, FHA-Cmini, FHA-C, RSF/RKF,FPA, and HMA Series products
Manual HA-800A Series 100V/200V Power Supply HA-800A Series AC Servo Driver (I/O command type) Manual for SHA, FHA-Cmini, FHA-C, RSF/RKF, HMA Series
Manual HA-800B Series 100V/200V Power Supply HA-800B Series AC Servo Driver (MECHATROLINK-Ⅱ type) Manual compatible with MECHATROLINK-Ⅱ (for SHA, FHA-Cmini, FHA-C, RSF/RKF,HMA Series)
Manual HA-800C Series 100V/200V Power Supply HA-800C Series AC Servo Driver (CC-Link type) Manual compatible with CC-Link type (for SHA, FHA-Cmini, FHA-C, RSF/RKF,HMA Series)

Related products

An output flange type compact and high torque AC servo actuator that combines an AC servo motor and Harmonic Drive®.
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input. Unique control theory reduces positioning settling time by 50. Improved auto-tuning function reduces servo gain adjustment time.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree