HA-900A Series / Servo Driver / Position, Speed, & Torque Control Type for AC Servo Driver

New

Features

- I/O command type
- Positioning time shorter by 1/2 *
- Improved auto-tuning function reduces servo gain adjustment time *
- Compact shape helps save space *
*Compared with HA-800A

Model

  1. Model: HA series AC servo driver
  2. Series: 900A = I/O command type
  3. Rated output current:
    • 1 = 1.3A
    • 3 = 3.1A
    • 6 = 6.0A
    • 12 = 12A
    • 24 = 24A
  4. Adaptable encoder:
    • A = A-format® encoder *
    • B = 14-wire incremental encoder
    • C = 4-wire wire-saving incremental encoder
  5. Input power supply voltage:
    • 100 = AC100V
    • 200 = AC200V
  6. Special specification:
    • No description = Standard product
    • SP = Special specification
*"A-format" is a registered trademark of Nikon Corporation.

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
【HA-900A Series】 New Product News vol.50 2503-0R 2503-0R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HA-900A Series AC Servo Driver For SHA, FHA-Cmini, FHA-C, RSF/RKF,FPA, and HMA Series products
Software HA-900A Series Servo Parameter Settings/PC Monitor Software "HA-Navigator®" Version: Ver. 1.4.0.0 Supported OS: Windows®10, Windows11
*Please note that, due to the large data size, the download may take some time.
Download

Related products

The AC Servo Actuator FPA Series integrates a precision planetary gear reducer, Harmonic Planetary®, with a dedicated AC servo motor. Featuring a flat, low-profile design, it achieves an even shorter overall length compared to combinations of orthogonal-type reducers and servo motors in the same torque range.
An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®. This series features a flat, hollow bore structure, which can simplify the overall structure of machinery and equipment. You can select either the SHA-SG type that features a compact shape, or the SHA-CG type with an improved output shaft surface runout accuracy.
The FHA-C mini Series of AC servo actuators are incomparably thin and compact. They even have a hollow structure. This allows high torque and high positional accuracy operation despite the compact size.
FHA-C Series AC servo actuators are ultra flat. They are incomparably thin and feature a hollow structure. These actuators play an important role in driving various factory automation (FA) equipment, such as robot joints, alignment mechanisms for semi-conductor and LCD devices, ATC of metal-cutting machines, and printing machine roller drive.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree