FHA-C mini Series LW Type / AC Servo Actuator / Compact, Lightweight & Flat Type Collaboration with Mitsubishi Electric

New

Features

The FHA-C mini Series LW Type combines a Harmonic Drive® gear reducer with a custom-designed ultra-flat AC servo motor in a single compact package.
Its lightweight, low-profile design makes it ideal for space- and weight-constrained applications.

- Compatible with 200VAC
- Compatible with Mitsubishi Electric's MELSERVO-J5 servo amplifier system networks: CC-Link IE TSN, SSCNET III/H, and EtherCAT®


*Product images are for reference purposes.

Model

  1. Model: AC servo actuator FHA-C mini series
  2. Model Nos: 8, 11, 14
  3. Version symbol:C
  4. HarmonicDrive® reduction ratios: 50, 100
  5. Encoder type:
    • 36 = Conforming to Mitsubishi format, transmission rate: 2.5 Mbps, 1-on-1 connection
  6. Encoder method:
    • S = Multi-turn absolute method (external battery backup type)
  7. Encoder resolution:
    • 26b = 26-bit (67108864 pulses/revolution)
  8. Input power supply voltage:
    • G = AC200V
  9. Product specifications:
    • LW = Lightweight specification
  10. Connector specification:
    • C = With standard connector
  11. Cable lead-out direction:
    • Blank = Standard, lateral
    • K = Rear
    • Y = Lateral (opposite)
    • Note:For cable outlet direction options, please refer to the technical documentation.
  12. Combined servo amplifier symbol:
    • J5 = MELSERVO-J5
  13. Special specification:
    • No description = Standard product
    • SP = Special specification

CC-Link IE TSN is a registered trademark of the CC-Link Partner Association.
MELSERVO, MELSERVO-J5 and SSCNET are registered trademarks of Mitsubishi Electric Corporation.
SSCNET III/H is a trademark of Mitsubishi Electric Corporation.
EtherCAT® is a patented technology licensed from Beckhoff Automation GmbH (Germany) and is a registered trademark.

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
【FHA-C mini Series LW Type】+ Mitsubishi AC servo MELSERVO J5 New Product News vol.55 2604-0R 2604-0R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual FHA-C mini Series LW Type AC Servo Actuator Manual compatible with Mitsubishi Electric MELSERVO-J5 series

Related products

The SHA-M Series models support connection with MELSERVO-J4 amplifiers. They can be used in SSCNET III/H communication networks.
The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on reduced weight and a low-profile form factor. Despite its compact size, it delivers high torque and high-precision positioning performance.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree