LA Series / DC Servo Actuator / Low Driving Force & Positioning Type

Features

The LA Series is a compact linear actuator that combines high resolution and high driving force.

- Max. driving force: 49N (5kgf)
- Resolution: 0.0174μm
- Stroke: 10mm, 30mm
- Maximum feed speed: 0.9mm/s
- Repeatability: ±0.1μm/1mm stroke
- Lost motion: 5μm/1mm stroke
- The drive motor can be changed to a stepping motor.

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: LA series
  2. Size: 30, 32
  3. Version symbol
  4. Stroke (mm): 10(LA-30B-10-F), 30 (LA-32-30-F)
    • 10 = LA-30B-10-F
    • 30 = LA-32-30-F
  5. Mounting type:
    • F = Flange mounting type
  6. Drive motor:
    • Abbreviation = DC servo motor drive (Open collector type)
    • L = DC servo motor drive (Line collector type)
  7. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual LA Series Operating Manual for LA Series (DC servo motor drive) Precision Compact Linear Actuator LA-30B-10-F、LA-32-30-F

Related products

The LBC Series is a compact linear actuator that combines high resolution and high driving force. Two models are available: A model with maximum driving force of 6000 N and resolution of 0.32 μm, and a model with maximum driving force of 12,000 N and resolution of 0.16 μm.
The LAH-46 Series of linear actuators enable a maximum driving force of 390 N and resolution of 0.069 μm to be obtained. You can select either a DC servo motor or stepping motor as the drive motor.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree